Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3 Element Stress Relief Strain Gauges

T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance
  • RoHS Icon

$267.43

Item# SGD-1.5/120-SR13

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $267.43
5-9 $254.06
10-24 $248.71
25-49 $238.01
50-99 $232.66
100+ $227.32

In stock

Lead Time (If not in stock): 4 weeks
T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance SGD-1.5/120-SR13 SGD-1.5/120-SR13
  • Very Flexible, Mechanically Strong
  • Small Bending Radius
  • Broad Temperature Range
  • Affix with Cold or Hot Curing Adhesives

SGD-1.5/120-SR13 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Type
STC number
Grid Style
Grid Length Range
Grid Length
Grid Width
Temperature Range Units
Temperature Range Min
Temperature Range Max
Resistance
Maximum Strain


Description

OMEGA™ strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is this item sold as a package or is it single? If it is in a package, how many units are in the package?

Asked by: aavanci
Sold in Packages of 5
Answered by: Raouf
Date published: 2023-12-11
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SGD-1-5-120-SR13, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration