Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Karma Shear And Torque Pattern Gauges

3.2 mm Grid Length, 3.38 mm Grid Width 350 Ω Resistance, ST STC Number

$77.37

Item# SGK-SS3A-K350U-PC11-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $77.37
5-9 $73.50
10-24 $71.95
25-49 $68.86
50-99 $67.31
100+ $65.76

In stock

Lead Time (If not in stock): 4 weeks
3.2 mm Grid Length, 3.38 mm Grid Width 350 Ω Resistance, ST STC Number SGK-SS3A-K350U-PC11-E SGK-SS3A-K350U-PC11-E
  • Sold in Packages of 5 gages
  • K-Series, Premium Karma Strain Gages
  • Available as Single ¼ Bridge, Single Matched Reversed Patterns, ½ Bridge with Separate Connection Pads, or ½ Bridge with Common Connection Tab
  • Custom Gages Available - Fast Delivery

SGK-SS3A-K350U-PC11-E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

STC number
Features
Grid Style
Grid Length Range
Grid Length
Grid Width
Temperature Range Units
Temperature Range Min
Temperature Range Max
Connection Type
Resistance
Maximum Strain


OMEGADYNE® offers K-Series strain gages for shear and torsional strain applications. These strain gages can be used in transducer design for shear beam load cells. They can also be used for reaction torque on a shaft. Single strain gages are available, SGK-SS3A-K350U-**** and matched, but with opposite grid angle is the SGK-SS3B-K350U-****. The SGK-SD3A-K350U-**** and the SGK-SD3B-K350U-**** have 2 shear strain gages, with opposite grid angles, on one carrier, with separate leads/tabs(electrically independent). The SGK-SDH3B-K350U-**** has 2 shear strain gages, with opposite grid angles with a common lead/tab.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration