Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HBM Strain Gauges for High Temps & Alternating Load Resistance

T Rosettes, 3 mm Grid Length, 3.7 mm Grid Width

$355.78

Item# 1-TM91-3/350GE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $355.78
5-9 $337.99
10-24 $330.88
25-49 $316.64
50-99 $309.53
100+ $302.41

In stock

Lead Time (If not in stock): 14 weeks
T Rosettes, 3 mm Grid Length, 3.7 mm Grid Width 1-TM91-3/350GE 1-TM91-3/350GE
  • High Resistance to Alternating Loads
  • High Temperature Range 300°C (572°F)
  • Wide Spectrum of Different Types
  • All models sold in a 5-pack, except 1-LM11 which are sold in a 10-pack

1-TM91-3/350GE Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Features
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Connection Type
Resistance
Maximum Strain


Tee Rosette Strain Gages are for measuring orthogonal strains when the principle directions of stress are known. All patterns have two grids oriented at 0° and 90° angles.

M Series strain gauges have been specially developed for high resistance to alternating loads at increased strain levels and high temperatures up to 300°C (572°F). They are foil strain gauges with measuring grids made of a special nickel-chromium alloy. OMEGA/HBM offer this special strain gauge with various geometries, measuring grid lengths and temperature response matching.

New materials offering high strength such as fiber composites pose a major challenge for strain gauges used for measurements specifically when pushing components to their mechanical limit of performance. Situations may arise where a strain gauge subjected to alternating loads at increased load levels is weakened and fails earlier than the component under test. The M Series has been specially developed for high resistance to alternating loads and allows for testing of materials featuring high strength.

All M Series strain gauge types are available with different measuring grid lengths:
    • 1.5 mm: where space is a constraint or when highly selective measurement results are required
    • 3 mm: for inhomogeneous materials and where space is a requirement or not
    • 6 mm: for inhomogeneous materials and where space is not a requirement

The right measuring grid length: The measuring grid length depends on the aim of measurement, since the result of a measurement with strain gauges will be determined as the average of strains. In general, measuring grid lengths of 3 to 6 mm (0.06 to 0.24') generates a better result.

Long measuring grids are recommended where there is an inhomogeneous material such as concrete or wood. A long strain gauge will bridge the inhomogeneity of the work piece and return the strain underneath the measuring grid as the measurement result.

Short measuring grids are suitable for detecting a local strain state. Therefore, they are suitable for determining strain gradients, the maximum point of notch stresses and similar stresses.

Specifications
Strain Gage Construction–Foil Strain Gauge
Carrier:
    Material:
Glass fiber reinforced phenolic
    Thickness: 35 ±10 µm
Grid Foil:
    Material: CrNi
    Thickness: 5 µm
Encapsulation:
    Material: Polyimide film
    Thickness: 25 ±5 µm
Connections: Solder pads with strain relief
Resistance: 350 and 1000 Ω
Resistance Tolerance: ±0.3%(1)
Gage Factor: Approximate 2.2 (specified on each package)
Gage Factor Tolerance: ±1.5% (for grid length <3 mm) ±0.7% (for grid length ≥3 mm)
Temperature Coefficient of the Gauge Factor: Specified on each package
Transverse Sensitivity: Specified on each package
Operating Temperature Range: -200 to 300°C (-328 to 662°F)
Temperature Response (Ferrite Steel): 10.8 ppm/K (6.0 ppm/°F)
Maximum Elongation:
    Positive Direction: 10,000 µm (1%)
    Negative Direction: 15,000 µm (-1.5%)
Minimum Bending Radius: 5 mm (0.20') for linear gauges 10 mm (0.39') for stacked rosettes
Bonding Material that Can Be Used: Z70 or EP310S
Fatigue Life (Test to Failure):
    107 cycles at 2000 µm/m
    106 cycles at 2200 µm/m
    104 cycles at 3100 µm/m
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration