Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Biaxial, 0/90° Corner T Rosette Strain Gauges

T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance

$144.99

Item# SGD-1/350-RYB21

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $144.99
5-9 $137.74
10-24 $134.84
25-49 $129.04
50-99 $126.14
100+ $123.24

In stock

Lead Time (If not in stock): 4 weeks
T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance SGD-1/350-RYB21 SGD-1/350-RYB21
  • Conveniently Priced per Pack of 5
  • General Purpose Strain Gages
  • Very Flexible, Mechanically Strong
  • Small Bending Radius

SGD-1/350-RYB21 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Connection Type
Resistance
STC number
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain


  • Measurement Type Strain
OMEGA strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurements.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How long are the ribbon leads for this particular strain gauge?

Asked by: AshPiac
Hi, thanks for your question. The strain gauge terminates with Ribbon leads: The dimension of the ribbon leads are as follows: (1.2 x 0.004" ) Length x Diameter. The fine ribbon leads from the strain gauge must be soldered on to a bond-able terminal pad for stress relief and the instrumentation wire must be connected to the bondable terminal pad. Please use following link as reference: https://www.omega.co.uk/techref/pdf/Strain-gauge-application-info/strain-gauge-installation-examples.pdf
Answered by: Jane
Date published: 2019-06-18
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SGD-1-350-RYB21, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration