Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Biaxial, Stacked 0/90° Corner T Rosette Strain Gauges

T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance

$211.43

Item# SGD-2/120-XY13

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $211.43
5-9 $200.86
10-24 $196.63
25-49 $188.17
50-99 $183.94
100+ $179.72

In stock

Lead Time (If not in stock): 4 weeks
T Rosettes, 6 mm Grid Length, 6.3 mm Grid Width 350 Ω Resistance SGD-2/120-XY13 SGD-2/120-XY13
  • Conveniently Priced per Pack of 5
  • X-Y Pattern for Axial Strain
  • Very Flexible, Mechanically Strong
  • Small Bending Radius

SGD-2/120-XY13 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Connection Type
Resistance
STC number
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain
Features


  • Measurement Type Strain
0/90º STACKED TEE GAGE PATTERN FOR MEASURING AXIAL STRAIN
loading all models
loading all reviews
Rated 4 out of 5 by from Reduced Expectations The previous strain gages that I purchased shipped with ALL technical data (coefficients and compensation curves) and had ribbon leads that were about 36 inches long. This set minimal technical data (no temperature compensation coefficients) and had ribbon leads about 2 inches long, barely enough to attach extension wire for measurement purposes. The product size and function was correct and consistent with the advertised parameters. Shipping time took 4 business days before leaving Omega, this hindered expected arrival of parts for project progress.
Date published: 2016-06-23
  • y_2024, m_5, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SGD-2-120-XY13, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration