Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Biaxial, 90° T Rosette Strain Gauges with Transducer Quality

3.2 mm Grid Length, 3.38 mm Grid Width 350 Ω Resistance, ST STC Number

$77.04

Item# SGT-1/175-XY11

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $77.04
5-9 $73.19
10-24 $71.65
25-49 $68.57
50-99 $67.02
100+ $65.48

In stock

Lead Time (If not in stock): 4 weeks
3.2 mm Grid Length, 3.38 mm Grid Width 350 Ω Resistance, ST STC Number SGT-1/175-XY11 SGT-1/175-XY11
  • 3-Terminal for Half Bridge or
  • 4-Terminal for Full Bridge Applications
  • Conveniently Priced per Pack of 5
  • Rugged, High Reliability

SGT-1/175-XY11 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Connection Type
Resistance
STC number
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain
Features


  • Measurement Type Strain
OMEGA™ transducer quality strain gages are available in a variety of patterns to cover most transducer design requirements. Their rugged construction, reliability and flexibility make them suitable for highly accurate static and dynamic transducers. The measuring grid is formed by specially formulated etching constantan foil, which is then completely sealed for long term reliability in a carrier medium composed of polyimide film.
loading all models
loading all reviews
Rated 4 out of 5 by from Easy, quick ordering It was very easy to find and order online, in a few days arrived an envelope size item in a PC size box.
Date published: 2016-08-18
Rated 5 out of 5 by from Worked well Gauges arrived well packaged. Glad to not to have to purchase extra items to meet a minimum order amount.
Date published: 2016-03-23
  • y_2024, m_5, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SGT-1-175-XY11, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Would it be possible to get the thermal expansion coefficient for the SGT-3BH/350-XY41 strain gauge over the temperature range of 15-70 Degrees C?

Asked by: Anonymous
This information is currently not available .
Answered by: Applicatrions Engineer JK
Date published: 2021-06-29

What Bonding material does Omega have for room temperature quick curing similar to MBond 200? Does Omega have a clear coating to protect the gauge from moisture?

Asked by: Systems Group
Hello, we only carry Loctite 496 cold cure adhesives, the model number is SG496. These are good for steady static loads. We do not have a clear coating to protect the gauges.
Answered by: SDJAE
Date published: 2023-09-25

How many gauges are in each pack? Is it 1 or 5?

Asked by: MSDOS
Thank you for your inquire They come in packs of 5
Answered by: application engineer je
Date published: 2022-03-18

What is the gauge value on these particular gauges?

Asked by: Danny_N
It is 2.0 +/-5%
Answered by: rkent
Date published: 2021-07-23
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SGT-1-175-XY11, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration