Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Strain and Process Meter with Large, Selectable Color Display

1/8 DIN Thermocouple and RTD Panel Meter with Large, Selectable Color Display

$593.74

Item# DP25B-E-R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $593.74
10-24 $564.05
25-49 $534.37
50-99 $504.68
100-499 $474.99
500+ $445.31

In stock

Lead Time (If not in stock): 6 weeks
1/8 DIN Thermocouple and RTD Panel Meter with Large, Selectable Color Display DP25B-E-R DP25B-E-R
  • Big Bright LED Display
  • Scaling in Wide Range of Engineering Units
  • Built-In Excitation
  • Analog Output Optional

DP25B-E-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Alarm Output
Retransmission Output
Supply Voltage Type
Additional Features
Number of Inputs
Form Factor
Display Type
Max Sampling Rate


The OMEGA DP25B series Digital Panel Meters feature the biggest brightest display of any 1/8 DIN panel meter. The user can select the display color: RED ,AMBER, or GREEN.
PANEL METERS with Relays and Analog Output
The popular DP25B series are accurate, economical, and easy to program. The DP25B series feature a big bright four digit display plus optional dual 5 amp Form C (SPDT) relays and a choice of isolated or non-isolated analog output. The scalable 0-10 Vdc, 0-20mA, or 4-20 mA analog output can be used as a retransmission of the display value or as a proportional control output as required. The microprocessor based DP25B series includes instruments for Thermocouple, Process (DC voltage and current), and Strain Gage.

The DP25B process meter accepts a wide variety of DC voltage and current inputs to cover any typical process application. Standard features include easy front panel scaling to virtually any engineering units, selectable excitation of four voltages to work with most transducers and transmitters, front panel and remote tare function for weighing applications, and a hardware lockout to prevent unauthorized changes in setup. Four full digits and simplified scaling via the front-panel pushbuttons make it easy to set the display to read in any engineering units.

SPECIFICATIONS
Input Ranges: 0-100 mV, ±50 mV, 0-10 V, ±5 V, 0-20 mA, 4-20 mA
Isolation: Dielectric strength to 2500V transient per 3mm spacing based on EN 61010 for 260 Vrms or DC working voltage
NMR: 60 dB
CMR: 120 dB
Input Protection: Voltage Input = 120 Vrms max; Current Input = 100 mA max
Input Impedance: 100 Meg ohms for 100 mV or ±50 mV input range; 1 Meg ohm for 10 V or ±5 V input range; 5 ohms for 20 mA current input range
Display: 4-digit, LED 9-segment, 21 mm (0.83"), (Red, Green, Amber)
Analog-to-digital technique: Dual slope
Internal resolution: 15 bits
Read rate: 3/sec
Polarity: Automatic
Max error process: ±0.03% of reading, ± 1 count
Span tempco: 50 ppm/°C
Step response: 1 sec
Warm-up to rated accuracy: 30 min
Load Regulation: 1.1%
Line Regulation: 0.02% per Vac
Analog output (optional): 0-10 V, 4-20 mA or 0-20 mA; may be assigned to a display range or to setpoint #1, when used as a proportional control output
Operating temperature: 0 to 50°C (32 to 122°F)
Storage temperature: -40 to 85°C (-40 to 184°F)
Relative humidity: 90% at 40°C (104°F) (non-condensing)
Panel cutout: 1/8 DIN, 45 x 92 mm (1.78" x 3.62")
Weight: 575 g (1.27 lb)
AC Power Unit:
Power: 115 Vac or 230 Vac ±10%; 50-60 Hz, 11.0 watts max.
Excitation: 24 V @ 25 mA or 12 V @ 50 mA or 10 V @ 120 mA or 5 V @ 60 mA
DC Power Unit:
Power: 12-32 Vdc; 8.0 watts max.
Excitation: 24 V @ 25 mA or 12 V, 10 V, 5 V @ 35 mA (For Low/Medium Brightness), For High Brightness use external excitation to power sensors
loading all models
loading all reviews
Rated 5 out of 5 by from Tough Little Meter Nice meter. We use it to display pressure when calibrating relief valves. Holds up pretty well in a rough environment as long as you don't beat on the front panel. Instructions are okay but not the best...however, tech support is exceptional! You can't go wrong with this meter.
Date published: 2020-09-17
Rated 3 out of 5 by from Doesn't come w/ a power cord? We bought this and it didn't come with a power cord. I did not see that in the advertised information so that is a bit disappointing. Gets the job done if you can plug in.
Date published: 2017-02-17
Rated 5 out of 5 by from Always Looking To OMEGA Omega had the part in a timely matter and was able to keep the down time to a minimum. Price was competitive. Website is easy to maneuver and to search for product. Inside customer service always helpful.
Date published: 2024-04-18
Rated 5 out of 5 by from Reliable We purchase these quite a bit and have been pleased
Date published: 2023-01-25
Rated 5 out of 5 by from Worked as expected, useful setup instructions. Worked as expected; Used to read force placed on an arbor press during pressing of Force Pressure critical components.
Date published: 2022-09-26
Rated 5 out of 5 by from Great Panel Meter! Great panel meter readout. Easy setup and installation.
Date published: 2022-03-30
Rated 5 out of 5 by from Omega Panel meter review Great meters, very durable and easy to program. Been using them for years
Date published: 2022-01-04
Rated 5 out of 5 by from Panel Meter for Automation & Control Projects! The right panel meter that our company needed for its Automation & Control Project.
Date published: 2021-03-28
  • y_2024, m_5, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_9
  • loc_en_US, sid_DP25B-E-R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

The ones I got don't have a PEAK option with the MAX button. They just have a Net/Gross which is useless for my application. Do you sell some still that have the PEAK button or an updated manual for what you are currently shipping?

Asked by: SteveyT
If you are talking about the DP25B-S it does have PEAK capability. The NT/GRS button can be programmed for a peak reading function. If you access the RD.CF menu during scaling and to the R4 submenu you can select either a G for Gross or a P for Peak. This procedure is covered in the full manual for the DP25B-S. If you do not have the full manual you can download it from the MANUALS section on our website,
Answered by: Applicatrions Engineer JK
Date published: 2023-07-13

Please explain what does "1 sec Sampling Rate" means?

Asked by: Ricardo
Thank you for the inquiry The rate is how fast the display will sample the input to the meter. Hope this was helpful.
Answered by: application engineer je
Date published: 2021-09-16

What is the main difference between DP25B-S-AR and DP25B-S-A?

Asked by: blackpotato
The DP25B-S-AR has both the analog output and setpoint relay options. The DP25B-S-A only has the analog output option.
Answered by: Applicatrions Engineer JK
Date published: 2023-05-10

Dear, I'm busy introducing and standardizing this part for our database. I was wondering if the part if this part is RoHS and/or REACH compliant. If so, could you provide me with an official statement? Renzo van der Sloot Standardization Engineer ASML

Asked by: Renzo
Thank you for your inquiry. This product is RoHS compliant and certificate can be found on the product page on website under SUPPORT MATERIALS, Compliance Certificates. Product is not REACH compliant.
Answered by: Application Engineer JB
Date published: 2021-10-20

Does this unit come with calibration cert, tracable to NIST standard?

Asked by: Andrew87
Andrew, thank you for contacting us. This is a process meter that accepts multiple inputs, so this unit as is does not come with a cal cert. But we can perform a system calibration of this unit with the sensor you have, at a small additional charge. The system of the meter and the sensor will then be NIST traceable. If you have more questions kindly email us at pressure@omega.com
Answered by: SDJAE
Date published: 2021-08-06

Is the update rate of the analog output tied to the sampling rate of the sensor? That is. if the sensor samples at 3 Hz, will the analog output update at 3 Hz, or will it update continuously?

Asked by: Charles C
The analog out it is not a D/A converter but a pulse-width modulator which is much slower in function. It takes about 500 msec for the analog output to begin to change and then it takes up to 1500 msec more for the analog out to go from 0 to the full 10 V settled max final value.
Answered by: ApplicationsEngineerANB
Date published: 2022-07-26

Replacement Terminal Blocks. I have a DP25B-S and I lost the removeable part of the power terminal block. Is there a part number to order replacemet?

Asked by: Plater Dan
Part number for power block is DP25-CONN-POWER. Cost $7.11 ea. Approx 4 week lead time ARO
Answered by: Applicatrions Engineer JK
Date published: 2020-11-30

Is it a loop powered controller for Pressure transmitter please let me know the wiring connection to connect a 2wire 4...20ma transmitter

Asked by: Nikhil
The DP25B-E is not a loop-powered display. It is powered either by AC power (115VAC or 230VAC). It has an internal 24VDC supply that you can use to power a 2-wire 4 to 20mA transmitter. The 2-wire transmitter would be wire to the DP25B-E as follows. The positive (+) connection from the transmitter would wire to Terminal TB2-5. The negative connection from the transmitter would wire to Terminal TB2-3
Answered by: Applicatrions Engineer JK
Date published: 2022-12-29
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_DP25B-E-R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration