Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Socket Extension, Reaction Torque Sensors for Bolt Torque

0 to 50 in-lb, 2.0 mV/V Output

$1,373.39

Item# TQ103-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,373.39
10-24 $1,304.72
25-49 $1,277.25
50-99 $1,222.32
100+ $1,194.85

In stock

Lead Time (If not in stock): 24 weeks
0 to 50 in-lb, 2.0 mV/V Output TQ103-50 TQ103-50
  • Ideal for Use with Drive/ Socket Systems to Monitor or Verify Bolt Torque
  • Measures Torque in Both Clockwise and Counterclockwise Directions
  • Compact, Low Cost and Accurate
  • Easily Inserted Between Socket and Drive

TQ103-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Torque Range
Electrical Output
Style
Output Signal
Accuracy
Accuracy Class
Connection Type
Cable Length


The OMEGA ® TQ103 Series socket extension torque sensor is installed between a socket and drive to measure or verify bolt torque. The sensor can measure torque in both clockwise and counterclockwise directions. This unique sensor’s accuracy, cost and size make it ideal for a variety of industrial or laboratory applications.

SPECIFICATIONS
Rated Output: 1 to 3 mV/V (see chart for nominal output)
Excitation: 10 Vdc, 20 Vdc maximum
Accuracy: ±0.37% FS
Linearity: ±0.25% FS
Hysteresis: ±0.25% FS
Repeatability: ±0.1% FS
Zero Balance: ±0.1% FS
Operating Temperature Range: 54 to 121°C (65 to 250°F)
Compensated Temperature Range: 0 to 76°C (32 to 170°F)
Thermal Effects: Zero: 0.002% FS/°F Span: 0.002% Rdg/°F
Maximum Load: 150% FS, safe; 300% FS, ultimate
Bridge Resistance: 1000 Ohms
Angular Deflection at FS:
Construction: Alloy Steel
Electrical: 2 ft (.6 m) of 4-conductor shielded, color coded PTFE cable with pigtail termination
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration