Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Shaft-to-Shaft Key Mount, Reaction Torque Sensors

0 to 2,000 in-lb, 2.0 mV/V Output

$1,691.59

Item# TQ402-2K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,691.59
10-24 $1,607.01
25-49 $1,573.18
50-99 $1,505.52
100+ $1,471.68

In stock

Lead Time (If not in stock): 11 weeks
0 to 2,000 in-lb, 2.0 mV/V Output TQ402-2K TQ402-2K
  • All Stainless Steel Case for Long Term Reliability in Industrial Environments
  • High Accuracy
  • Heavy Duty Mounting for Positive, Non-Slip Connection

TQ402-2K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Torque Range
Style
Electrical Output
Output Signal
Accuracy
Accuracy Class
Connection Type


SPECIFICATIONS
Output: 2 mV/V
Excitation: 10 Vdc, 15 V max
Input Resistance: 360 Ohms min.
Output Resistance: 350 ±5 Ohms
Accuracy : ±0.23% FSO
Linearity: ±0.2% FSO
Hysteresis: ±0.1% FSO
Repeatability: ±0.03% FSO
Zero Balance: ±2% FSO
Operating Temp. Range: -54 to 107°C (-65 to 225°F)
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.005% FSO/°F
   Span: ±0.005% Rdg/°F
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Electrical: MS3102A-14S-6P or equal
Mating Connector: MS3106F-14S-6S, sold separately
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Reaction Torque Cells, Shaft Key Mount
$116.82
92 In Stock
en-US
en
Save Configuration