Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Inline Rotary Torque Sensors with Double-Keyed Ends

0 to 100 in-lb

$7,423.63

Item# TQ501-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $7,423.63
10-24 $7,052.45
25-49 $6,903.98
50-99 $6,607.03
100+ $6,458.56

In stock

Lead Time (If not in stock): 24 weeks
0 to 100 in-lb TQ501-100 TQ501-100
  • Ideal for Measuring Torque in Rotating Shafts
  • Clockwise or Counterclockwise Operation
  • Utilizes Proven Slip Ring Technology
  • Both Ends Double-Keyed for Easy Installation

TQ501-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Torque Range
Features
Style
Electrical Output
Output Signal
Accuracy
Accuracy Class
Connection Type


The TQ501 rotary torque sensor is ideal for measuring torque in rotating shafts. An integral slip ring assembly is used to transfer the electrical signal from rotating to stationary electronics. The slip ring consists of silver graphite brushes which rub on the rotating ring, providing an electrical path for the incoming excitation and the outgoing signal voltage. The speed sensor is a magnetic pulse that generates 60 pusles per revolution. The DPF701 is the recommended meter for use with the RPM option.

SPECIFICATIONS
Rated Output: 2 mV/V nominal
Excitation: 10 Vdc, 20 Vdc maximum
Accuracy: ±0.18% FS
Linearity: ±0.10% FS
Hysteresis: ±0.10% FS
Repeatability: ±0.10% FS
Zero Balance: ±1.0% FS
Operating Temp. Range: -65 to 250°F (-53 to 120°C)
Compensated Temp. Range: 32 to 170°F (0 to 77°C)
Thermal Effects: Zero ±0.002% FS/°F Span ±0.002% Rdg/°F
Max. Load: Safe 150 % FS. Ultimate 300 % FS
Bridge Resistance: 350 Ohms nominal
Brush Life: 1.4 x 10 7 /RPM
Full Scale Angular Deflection:1.2°
RPM: 6000 max.
Construction: Nickel-plated steel
Electrical: Mating connector supplied
Weight: 3.6 kg (8 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration