Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Socket Extension Connection for Rotary Torque Sensors

0 to 125 in-lb, 2.0 mV/V Output

$2,887.26

Item# TQ502A-125

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $2,887.26
10-24 $2,742.90
25-49 $2,685.15
50-99 $2,569.66
100+ $2,511.92

In stock

Lead Time (If not in stock): 24 weeks
0 to 125 in-lb, 2.0 mV/V Output TQ502A-125 TQ502A-125
  • Ideal for Use with Production Fastening Applications
  • Bi-directional Measurement
  • Ideal for Use with Drive/Socket Systems
  • Used for Static or Dynamic Torque Measurement

TQ502A-125 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Torque Range
Electrical Output
Weight Capacity
Style
Output Signal
Accuracy
Accuracy Class
Connection Type


SPECIFICATIONS
Rated Output: 1.5 to 3 mV/V nominal (calibration sheet provided)
Excitation: 20 Vdc maximum
Linearity: ±0.10% FS
Hysteresis: ±0.10% FS
Repeatability: ±0.1% FS
Zero Balance: ±1.0% FS
Operating Temp Range: -55 to 120°C (-65 to 250°F)
Compensated Temp Range: 21 to 75°C (70 to 167°F)
Thermal Effects:
    Zero: ±0.002% FS/°F
    Span: ±0.002% rdg/°F
Overload Capacity: 150% FS
Bridge Resistance: 1000 Ω
Maximum rpm: 5000
Construction:
    Sensor: Alloy steel
    Housing: Alloy aluminum
Electrical: Mating connector supplied

OPTIONS
Add as suffix after part number
-MB, Mounting Foot
-EN1024, 1024 ppr Angle Encoder
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you sale female connector electrical for sensor TQ502A-125? or Do you know p/n for this?

Asked by: pgarci19
Part number for the mating electrical connector is TQ502A-CONN4. Cost $59.40 ea.
Answered by: Applicatrions Engineer JK
Date published: 2020-04-03

Is there a CAD model for this part I can download?

Asked by: LukeAllen
Thank you for your question? At this time we do not have the CAD drawings that can be downloaded. You can download a specification sheet that would have all critical dimensions from the site. Hope this was helpful?
Answered by: application engineer je
Date published: 2019-07-03
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TQ502A-125, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 67ms
  • QUESTIONS, PRODUCT
Rotating Torque Sensor, Shaft to Shaft Configuration
$150.08
0 In Stock

Related Categories

en-US
en
Save Configuration