Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Combination, Torque and Thrust Sensors with Separate Outputs

0 to 1,000 in-lb, 2.0 mV/V Output

$2,522.30

Item# TQ601-100/50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $2,522.30
10-24 $2,396.19
25-49 $2,345.74
50-99 $2,244.85
100+ $2,194.40

In stock

Lead Time (If not in stock): 10 weeks
0 to 1,000 in-lb, 2.0 mV/V Output TQ601-100/50 TQ601-100/50
  • Separate Outputs for Torque and Thrust
  • All Stainless Steel for Long Term Reliability in Industrial Environments
  • IP65 Protection
  • High Accuracy

TQ601-100/50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Torque Range
Style
Electrical Output
Output Signal
Accuracy
Accuracy Class
Connection Type
Cable Length
Features


SPECIFICATIONS

TORQUE CELL
Output: 2.0 mV/V
Excitation: 10 Vdc, 15 V max
Input Resistance: 360 Ω min.
Output Resistance: 350 ±5 Ω
Linearity: ±0.2% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.05% FSO
Thermal Effects:
   Zero: ±0.005% FSO/°F
   Span: ±0.005% Rdg/°F
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity

THRUST CELL
Output: 2.0 mV/V
Excitation: 10 Vac/dc, 15 V max
Input Resistance: 360 Ω min.
Output Resistance: 350 ±5 Ω
Linearity: ±0.15% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±2% FSO
Thermal Effects:
   Zero: 0.0025% FSO/°F
   Span: 0.005% Rdg/°F
Safe Overload: 200% of Capacity
Ultimate Overload: 300% of Capacity

COMMON SPECIFICATIONS
Operating Temperature: -46 to 107°C (-50 to 225°F)
Compensated Temperature: 16 to 71°C (60 to 160°F)
Construction: Stainless Steel
Electrical: Two (2) 10 ft (3 m) 4-conductor shielded PVC Cables

PLEASE NOTE THAT THIS IS A 'BUILT TO ORDER' PRODUCT AND IS NOT TYPCIALLY STOCKED.
PLEASE CONTACT OUR ENGINEERING DEPARTMENT TO DISCUSS DELIVERY NEEDS.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

If the bottom plate of the torque cell is damaged, will this effect any readings? I currently have a version of this equipment.

Asked by: MatthewC
If it's just the plate that's damage it still should be OK. I the internal circuitry was compromised it would effect the operation.
Answered by: Applicatrions Engineer JK
Date published: 2020-09-24
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TQ601-100-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration