Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Flange-to-Shaft Mount Reaction Torque Sensors

0 to 0.7 N-m

$1,262.77

Item# TQM202-0.7

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,262.77
10-24 $1,199.63
25-49 $1,174.38
50-99 $1,123.87
100+ $1,098.61

In stock

Lead Time (If not in stock): 9 weeks
0 to 0.7 N-m TQM202-0.7 TQM202-0.7
  • All Stainless Steel Case for Long Term Reliability in Industrial Environments
  • High Accuracy
  • Shielded Cable for Precise Low Noise Measurements
  • Heavy Duty Mounting for Positive, Non-Slip Connection

TQM202-0.7 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Torque Range
Style
Electrical Output
Output Signal
Accuracy
Accuracy Class
Connection Type
Cable Length


OMEGA’s TQM202 Series Torque Sensor is a small high accuracy flange or surface mount device designed for measuring reaction torque forces up to 28 N-m. The shaft attachment has three equally spaced flat surfaces to assure non-slip mounting without the use of a key. The all stainless steel construction provides long life in industrial environments, and its heavy duty construction assures long term high accuracy measurements.

The TQM202 is also available in standard/Imperial configurations, with ranges from 0-25 oz-in to 0-250 in-lb.. Please see the TQ202 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Output:
2 mV/V
Excitation: 10 Vdc, 15 V max
Input Resistance: 360 Ohms minimum
Output Resistance: 350 ±5 Ohms
Accuracy: ±0.2% FSO
Zero Balance: ±2% FSO (Linearity, Hysteresis, and Repeatability Combined)
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Operating Temp Range: -54 to 107°C (-65 to 225°F)
Thermal Effects:
   Zero: 0.008% FSO/°C
   Span: 0.008% Rdg/°C
Safe Overload:150% of Capacity
Ultimate Overload: 300% of Capacity
Construction: Stainless Steel
Electrical: 1.5 m (5 ft) 4-conductor shielded PVC cable with Strain Relief
Protection Class: IP65

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration