Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Alta Long Range Wireless IIoT Humidity Sensors

ALTA Industrial Wireless Humidity Sensor (900 MHz)

$263.24

Item# MNS2-9-IN-HU-RH

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $263.24
5-9 $250.08
10-24 $244.81
25-49 $234.28
50-99 $229.02
100+ $223.75

In stock

Lead Time (If not in stock): 7 weeks
ALTA Industrial Wireless Humidity Sensor (900 MHz) MNS2-9-IN-HU-RH MNS2-9-IN-HU-RH
  • For Humidity Measurement Between 10% and 90% RH
  • Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
  • AES-128 CBC Data Encryption
  • Local Storage of 3100 Messages for Data Assurance
  • IP65 NEMA 4X Enclosure
  • 915 MHz for USA & Canada
  • Easy to Set Up and Use

MNS2-9-IN-HU-RH Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Connection
Form Factor
Measurement Type
Number of Channels
Sensor Type
Range
Radio Frequency Compatibility


The Monnit ALTA wireless humidity sensors allow you to monitor the relative humidity of the air within a room or enclosure. Ideal for monitoring humidity within greenhouses, industrial spaces, museums, saunas and humidors. They can also be used for residential applications such as controlling mold, mildew or dust mites. The general purpose AA model transmitter head should only be operated in dry, low humidity environments. Should you need a model that operates at extreme temperatures and can withstand getting wet or condensed on, please consider the IP65 NEMA 4X model.

Important Note: Monnit Alta wireless sensors must be paired with a Monnit Alta gateway in order to have a working system. One Serial Modbus gateway can support up to 50 sensors and one Ethernet, USB, or Cellular gateway can support up to 100 sensors. Monnit Alta gateways can be found on the accessory tab.

How Monnit Alta Wireless Sensing Solutions Work



Features of All Monnit ALTA Series Sensors
  • Frequency Hopping Spread Spectrum (FHSS).
  • Improved interference immunity.
  • Improved power management for longer battery life (8-10 years).
  • Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
  • Over-the-air updates (future proof).
  • Available in 915 MHz for USA & Canada or 868 MHz for Europe
  • Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
ALTA Ethernet Gateway v4 (900 MHz)
$251.79
3 In Stock
ALTA Serial MODBUS Gateway (900 MHz)
$314.74
0 In Stock
en-US
en
Save Configuration