Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Monnit Alta Wireless 50 and 300 PSIG Pressure Meters

ALTA Industrial Wireless Pressure Meter - 50 PSIG (900 MHz)

$566.53

Item# MNS2-9-IN-PS-050

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $566.53
5-9 $538.20
10-24 $526.87
25-49 $504.21
50-99 $492.88
100+ $481.55

In stock

Lead Time (If not in stock): 7 weeks
ALTA Industrial Wireless Pressure Meter - 50 PSIG (900 MHz) MNS2-9-IN-PS-050 MNS2-9-IN-PS-050
  • For Measuring Absolute Pressure Up to 50 PSIG
  • Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
  • AES-128 CBC Data Encryption
  • Local Storage of 3100 Messages for Data Assurance
  • IP65 NEMA 4X Enclosure
  • 915 MHz for USA & Canada
  • Easy to Set Up and Use

MNS2-9-IN-PS-050 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Form Factor
Number of Channels
Sensor Type
Sensor Connection
Range
Radio Frequency Compatibility
Additional Features


Monnit ALTA wireless pressure meters measure pressure and transmit the pressure measurement to iMonnit. By connecting the Monnit wireless pressure meter to a pressurized gas, liquid or vapor supply line, it can measure the pressure within the line and send data to the iMonnit Online Sensor Monitoring and Notification System. The data is stored in the online system and can be reviewed and exported as a data sheet or graph. User customization allows you to set notifications and alerts from the system so you can know immediately if pressure is above or below an optimal range.

The general purpose AA model should only be operated in dry, low humidity environments. Should you need a sensor that operates at extreme temperatures and can withstand getting wet or condensed on, please consider the IP65 NEMA 4X model.

Important Note: Monnit Alta wireless sensors must be paired with a Monnit Alta gateway in order to have a working system. One Serial Modbus gateway can support up to 50 sensors and one Ethernet, USB, or Cellular gateway can support up to 100 sensors. Monnit Alta gateways can be found on the accessory tab.

How Monnit Alta Wireless Sensing Solutions Work



Features of All Monnit ALTA Series Sensors
  • Frequency Hopping Spread Spectrum (FHSS).
  • Improved interference immunity.
  • Improved power management for longer battery life (8-10 years).
  • Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
  • Over-the-air updates (future proof).
  • Available in 915 MHz for USA & Canada or 868 MHz for Europe
  • Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.
loading all models
loading all reviews
Rated 5 out of 5 by from Ease of use makes this product very desirable Product is easy to set up and configure with very little time invested.
Date published: 2021-04-05
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_MNS2-9-IN-PS-050, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
ALTA Ethernet Gateway v4 (900 MHz)
$251.79
3 In Stock
ALTA Serial MODBUS Gateway (900 MHz)
$314.74
0 In Stock

Related Categories

en-US
en
Save Configuration