Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Monnit Alta Wireless Temperature Sensors

ALTA Industrial Wireless Thermocouple Sensor (K-Type Quick Connect) (900 MHz)
  • RoHS Icon
  • CE Approved
  • UKCA

$280.40

Item# MNS2-9-IN-TS-TC-KP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $280.40
5-9 $266.38
10-24 $260.77
25-49 $249.56
50-99 $243.95
100+ $238.34

In stock

Lead Time (If not in stock): 7 weeks
ALTA Industrial Wireless Thermocouple Sensor (K-Type Quick Connect) (900 MHz) MNS2-9-IN-TS-TC-KP MNS2-9-IN-TS-TC-KP
  • K-Type Thermocouple for Extended Range Temperature (-100C to 400C) Measurement
  • Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
  • AES-128 CBC Data Encryption
  • Local Storage of 3100 Messages for Data Assurance
  • 915 MHz for USA & Canada
  • Easy to Set Up and Use
  • Comes with K-Type T/C Connector for Attaching Your Own Choice of Probe
  • Click here for data sheet

MNS2-9-IN-TS-TC-KP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility


The Monnit ALTA Wireless Thermocouple Sensor is available with a hardwired thermocouple or K-type connector to support various thermocouple types and ranges. The hardwired thermocouple option measures temperatures up to 400°C (752°F). The sensor is programmed to sleep for a user-given time interval (heartbeat) and then wakeup, send power to the thermocouple and wait for it to stabilize, and convert the analog data, mathematically compute the temperature and transmit the data to a gateway.

The general purpose AA model should only be operated in dry, low humidity environments. Should you need a temperature sensor that operates at extreme temperatures and can withstand getting wet or condensed on, please consider the IP65 NEMA 4X model.

Important Note: Monnit Alta wireless sensors must be paired with a Monnit Alta gateway in order to have a working system. One Serial Modbus gateway can support up to 50 sensors and one Ethernet, USB, or Cellular gateway can support up to 100 sensors. Monnit Alta gateways can be found on the accessory tab.

How Monnit Alta Wireless Sensing Solutions Work



Features of All Monnit ALTA Series Sensors
  • Frequency Hopping Spread Spectrum (FHSS).
  • Improved interference immunity.
  • Improved power management for longer battery life (8-10 years).
  • Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
  • Over-the-air updates (future proof).
  • Available in 915 MHz for USA & Canada or 868 MHz for Europe
  • Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

looking at what it would take to monitor hydraulic oil pump systems and cooling water on multiple pumps inside one building. Does this have the ability to have more than 5 ft temperature leads on some units? Does this transmit from multiple units?

Asked by: Dennis R
Hello Dennis You will need to get an Alta Wireless Gateway to communicate with it wirelessly, the gateway can monitor up to 100 wireless Alta series transmitters. At the time they only come with 3 ft probes.
Answered by: JA Engineer
Date published: 2022-07-13
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MNS2-9-IN-TS-TC-KP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
ALTA Ethernet Gateway v4 (900 MHz)
$251.79
3 In Stock
ALTA Serial MODBUS Gateway (900 MHz)
$314.74
0 In Stock
en-US
en
Save Configuration