Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Monnit Alta Wireless Ultrasonic Level / Distance Sensors

ALTA Industrial Wireless Ultrasonic Sensor (900 MHz)

$740.00

Item# MNS2-9-IN-US-IN-L03

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $740.00
5-9 $703.00
10-24 $688.20
25-49 $658.60
50-99 $643.80
100+ $629.00

In stock

Lead Time (If not in stock): 7 weeks
ALTA Industrial Wireless Ultrasonic Sensor (900 MHz) MNS2-9-IN-US-IN-L03 MNS2-9-IN-US-IN-L03
  • Ultrasonic Sensor for Level or Distance Measurement
  • Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
  • AES-128 CBC Data Encryption
  • Local Storage of 512 Messages for Data Assurance

MNS2-9-IN-US-IN-L03 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Range
Radio Frequency Compatibility


Monnit ALTA ultrasonic sensors can be used in a variety of applications for measuring distances between the sensor and objects in its path. Monnit ALTA ultrasonic sensors are impervious to target surface and color, and feature auto-calibration algorithms which allow them to adapt to variable environmental conditions and compensate for temperature and humidity effects. The ultrasonic sensors can also be calibrated through the iMonnit software for greater accuracy in distance measurements.

The general purpose AA model should only be operated in dry, low humidity environments. Should you need a sensor that operates at extreme temperatures and can withstand getting wet or condensed on, please consider the IP65 NEMA 4X model.

Typical applications include liquid level detection, measurement between sensor and objects, and much more. Monnit ALTA commercial ultrasonic sensors are ready-to-use, easy to maintain, and designed to provide you highly reliable and fast measurements for both indoor and outdoor applications.

Important Note: Monnit Alta wireless sensors must be paired with a Monnit Alta gateway in order to have a working system. One Serial Modbus gateway can support up to 50 sensors and one Ethernet, USB, or Cellular gateway can support up to 100 sensors. Monnit Alta gateways can be found on the accessory tab.

How Monnit Alta Wireless Sensing Solutions Work



Features of All Monnit ALTA Series Sensors
  • Frequency Hopping Spread Spectrum (FHSS).
  • Improved interference immunity.
  • Improved power management for longer battery life (8-10 years).
  • Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
  • Over-the-air updates (future proof).
  • Available in 915 MHz for USA & Canada or 868 MHz for Europe
  • Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
ALTA Ethernet Gateway v4 (900 MHz)
$251.79
3 In Stock
ALTA Serial MODBUS Gateway (900 MHz)
$314.74
0 In Stock
en-US
en
Save Configuration