Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Cartridge Heater 0.25" OD 1.25 - 6" Long

High Watt Density Cartridge Heaters with Incoloy® Sheath 1/4 (6.35 mm) Nominal Diameter
  • RoHS Icon
  • CE Approved
  • UL Recognized Component
  • CSA

$106.86

Item# CIR-10121/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $106.86
10-24 $101.52
25-49 $99.38
50-99 $95.11
100-199 $92.97
200+ $90.83

In stock

Lead Time (If not in stock): 6 weeks
High Watt Density Cartridge Heaters with Incoloy® Sheath 1/4 (6.35 mm) Nominal Diameter CIR-10121/240V CIR-10121/240V
  • Reliable, Premium Quality
  • Rugged - Shock and Vibration Resistant
  • U.L. Component Recognized
  • CSA Certified

CIR-10121/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power Density
Supply Voltage
Cartridge Length
lead length
Power
Features
Heater Diameter


  • Heated Medium Metals
  • Maximum Operating Temperature 1500°F
  • Sheath Material Incoloy
OMEGALUX™ CIR series High Watt density cartridge heaters are manufactured to the highest industry standards using only premium materials. CIR Incoloy sheathed cartridge heaters can operate at working temperatures up to 1400ºF (760ºC) with sheath temperatures up to 1600°F (870°C). They have excellent corrosion resistance and are especially well suited for use in applications involving molds, dies, platens, hot plates, and sealing operations.

¼" Nominal Diameter CIR Series, Actual Diameter & Tolerance: 0.246 ±0.002" (6.248 mm)
Sheath Length in. (cm) Watts Sheath Length in. (cm) W/in 2 Model No. Wt. lbs. (kg) Sheath Length in. (cm) Watts W/in 2 Model No. Wt. lbs. (kg) Sheath Length in. (cm) Watts W/in 2 Model No. Wt. lbs. (kg)
1 ¼ (3) 75 1 ¼ (3) 128 CIR-1013/120V .02(.01) 2 (5) 250 214 CIR-1024/* .03(.01) 4 (10) 150 53 CIR-1044/240V .04(.02)
1 ¼ (3) 100 1 ¼ (3) 171 CIR-1012/120V .02(.01) 2 (5) 300 256 CIR-10201/240V .03(.01) 4 (10) 200 73 CIR-1042/* .04(.02)
1 ¼ (3) 150 1 ¼ (3) 256 CIR-1014/120V .02(.01) 2 ½ (6) 175 112 CIR-1025/* .03(.01) 4 (10) 250 92 CIR-1043/240V .04(.02)
1 ¼ (3) 225 1 ¼ (3) 388 CIR-10121/240V .02(.01) 2 ½ (6) 200 128 CIR-1027/* .03(.01) 4 (10) 300 110 CIR-1040/* .04(.02)
1 ½ (4) 50 1 ½ (4) 64 CIR-1016/120V .02(.01) 2 ½ (6) 250 160 CIR-1029/* .03(.01) 4 ½ (11) 200 61 CIR-1046/120V .05(.02)
1 ½ (4) 100 1 ½ (4) 128 CIR-1017/120V .02(.01) 3 (8) 100 51 CIR-1031/* .04(.02) 4 ½ (11) 300 93 CIR-1045/240V .05(.02)
1 ½ (4) 125 1 ½ (4) 160 CIR-1015/120V .02(.01) 3 (8) 150 77 CIR-1034/* .04(.02) 5 (13) 100 28 CIR-1051/120V .05(.02)
1 ½ (4) 150 1 ½ (4) 192 CIR-1018/120V .02(.01) 3 (8) 200 103 CIR-1030/* .04(.02) 5 (13) 150 42 CIR-10501/240V .05(.02)
1 ½ (4) 175 1 ½ (4) 220 CIR-1019/120V .02(.01) 3 (8) 250 129 CIR-10301/240V .04(.02) 5 (13) 200 57 CIR-1052/* .05(.02)
1 ½ (4) 200 1 ½ (4) 256 CIR-10151/* .02(.01) 3 (8) 300 153 CIR-1032/* .04(.02) 5 (13) 300 85 CIR-1053/* .05(.02)
1 ½ (4) 250 1 ½ (4) 290 CIR-10153/240V .02(.01) 3 (8) 400 205 CIR-1033/240V .04(.02) 5 (13) 350 100 CIR-1050/240V .05(.02)
2 (5) 80 2 (5) 67 CIR-1026/120V .03(.01) 3 ½ (9) 100 43 CIR-1035/* .04(.02) 5 (13) 400 111 CIR-1054/240V .05(.02)
2 (5) 100 2 (5) 85 CIR-1021/120V .03(.01) 3 ½ (9) 200 85 CIR-1036/* .04(.02) 5 ½ (14) 150 38 CIR-1055/* .05(.02)
2 (5) 125 2 (5) 107 CIR-1022/* .03(.01) 3 ½ (9) 225 96 CIR-1038/240V .04(.02) 5 ½ (14) 500 126 CIR-1056/240V .05(.02)
2 (5) 150 2 (5) 128 CIR-1020/* .03(.01) 3 ½ (9) 300 127 CIR-1037/240V .04(.02) 6 (15) 400 93 CIR-1060/240V .06(.03)
2 (5) 200 2 (5) 171 CIR-1023/* .03(.01) 4 (10) 100 37 CIR-1041/* .04(.02)
*Designate voltage, insert 120V for 120 Vac or 240V for 240 Vac.     † Consult Sales
Catalog numbers that contain -/120 or -/240 are only available in that voltage.
Note: CIR Series cartridge heaters use high temperature mica Fiberglas® insulated stranded lead wire [up to 842°F (450°C)]. Standard length 14"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are there CAD drawings available for this part? What is the tolerance on the heater diameter?

Asked by: J123
Thank you for your inquiry. Unfortunately we do not have CAD model for this item. ±0.01" Tolerance.
Answered by: Application Engineer CB
Date published: 2021-06-16

What are the minimum operating and survival temperatures of these heaters?

Asked by: KBBB
Thank you for your inquiry. Unfortunately, these heaters are not speced out with a minimum temperature. For more questions, please email heaters@omega.com
Answered by: Application Engineer SP
Date published: 2023-08-29

What are the specifications of the heater element for the CIR-1020-120V-10C-13C?

Asked by: BRob
The Heater in question is a Cartridge Heater that is a 1/4" diameter, 2" long, 150 Watts,120 VAC, Stainless Steel 1/8" flange and 12" of Stainless Steel over-braided lead wire.
Answered by: ANB ENG
Date published: 2021-06-14

Is is possible to get an uncertainty for the power applied by these heaters?

Asked by: Mary1
Uncertainty is not a parameter specified for Cartridge Heaters by Omega.
Answered by: ApplicationsEngineerANB
Date published: 2021-12-15
  • y_2024, m_5, d_13, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_CIR-10121-240V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration