Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

321 Stainless Steel Cartridge Heater 0.375" OD 1 - 24" Long

Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath 3/8 (9.525 mm) Nominal Diameter

$47.07

Item# HDC00128

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $47.07
5-9 $44.72
10-24 $43.78
25-49 $41.89
50-99 $40.95
100+ $40.01

In stock

Lead Time (If not in stock): 4 weeks
Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath 3/8 (9.525 mm) Nominal Diameter HDC00128 HDC00128
  • Watt Densities of 20 W/in2 to 340 W/in2 Provide Maximum Process Temperature Flexibility
  • Standard 321 Stainless Steel Sheath Material Provides High Temperature Strength, Good Thermal Conductivity and Resistance to Corrosion and Scaling
  • Swaged Construction Provides Excellent Heat Transfer and High Dielectric Strength
  • U.L. Component Recognized

HDC00128 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power Density
Supply Voltage
Cartridge Length
Power
Heater Diameter
lead length


Hi-Density Multi-Purpose cartridge heaters represent Omega's commitment to value-added customer service. Omega maintains over 65,000 semi-finished hi-density cartridge heater substrates in stock, offering a combination of over 1000 sizes in industry standard diameters and lengths ranging from 25.4 to 1524 mm (1' to 60') in a complete spectrum of wattages and operating voltages.

Multi-purpose cartridge heaters are the solution for a multitude of original equipment manufacturers (OEMs) and maintenance (MRO) applications. Highly engineered standard and special purpose Omega cartridge heaters have been at the forefront of addressing the challenges of Original Equipment Manufacturers (OEMs) in a broad segment of diversified industries. As a company Omega is uniquely qualified and committed to assist our customers in developing highly engineered specific use cartridge heaters for dependable and reliable performance.

Let Omega provide the optimal solution to your thermal loop systems and cartridge heater design challenges. Omega will custom manufacture to your specifications. Contact us today with your requirements.

Hi-Density Cartridge Heaters ⅜' Diameter, Actual 0.371' ±0.002' (9.423 mm)
Sheath Length Model Number Watts Watt Density Sheath Length Model Number Watts Watt Density
inch mm 120V 240V /cm2 /in2 inch mm 120V 240V /cm2 /in2
1 25.4 HDC00125 50 13 85 2 50.8 HDC00186 HDC00187 500 44 283
1 25.4 HDC00127 100 26 170 57.2 HDC00189 75 6 36
1 25.4 HDC00128 HDC00129 150 40 255 57.2 HDC00190 100 8 49
1 25.4 HDC00130 200 53 340 57.2 HDC00191 HDC00192 125 9 61
31.8 HDC00133 100 18 113 57.2 HDC00193 150 11 73
31.8 HDC00135 HDC00136 150 26 170 57.2 HDC00194 175 13 85
31.8 HDC00137 HDC00138 200 35 226 57.2 HDC00196 200 15 97
15/16 33.3 HDC00139 HDC00140 100 16 104 57.2 HDC00197 HDC00200 250 19 125
15/16 33.3 HDC00141 150 24 157 57.2 HDC00199 300 23 146
1⅜ 34.9 HDC00142 HDC00143 150 23 146 57.2 HDC00201 HDC00202 350 26 170
17/16 36.5 HDC00144 100 14 91 57.2 HDC00204 400 30 194
38.1 HDC00146 30 4 25 57.2 HDC00205 500 38 243
38.1 HDC00147 HDC00148 50 7 42 2⅜ 60.3 HDC00206 75 5 34
38.1 HDC00149 75 10 64 2⅜ 60.3 HDC00207 165 12 75
38.1 HDC00150 HDC00151 100 13 85 2⅜ 60.3 HDC00213 HDC00210 300 21 136
38.1 HDC00152 125 17 106 63.5 HDC00215 HDC00214 100 7 42
38.1 HDC00153 HDC00154 150 20 127 63.5 125 8 53
38.1 HDC00155 HDC00156 200 26 170 63.5 HDC00216 150 10 64
38.1 HDC00157 HDC00158 250 33 212 63.5 HDC00217 HDC00218 200 13 85
44.5 HDC00160 HDC00161 150 16 102 21/2 63.5 HDC00219 HDC00220 250 17 106
44.5 HDC00163 200 21 136 63.5 HDC00221 HDC00222 300 20 127
44.5 HDC00164 HDC00165 250 26 170 63.5 HDC00223 350 23 149
113/16 46 HDC00166 150 15 97 63.5 HDC00224 400 27 174
113/16 46 HDC00167 200 20 129 63.5 HDC00227 HDC00228 500 33 212
17/8 47.6 HDC00169 250 24 154 69.9 HDC00231 400 23 151
2 50.8 HDC00170 50 4 28 213/16 71.4 HDC00235 300 17 110
2 50.8 HDC00171 75 7 42 3 76.2 HDC00236 HDC00237 100 5 34
2 50.8 HDC00172 HDC00173 100 9 57 3 76.2 HDC00238 125 7 42
2 50.8 HDC00174 125 11 71 3 76.2 HDC00239 150 8 51
2 50.8 HDC00175 HDC00176 150 13 85 3 76.2 HDC00240 HDC00241 200 11 68
2 50.8 HDC00177 HDC00178 200 18 113 3 76.2 HDC00242 HDC00243 250 13 85
2 50.8 HDC00179 HDC00180 250 22 141 3 76.2 HDC00244 HDC00245 300 16 102
2 50.8 HDC00181 HDC00182 300 26 170 3 76.2 HDC00247 375 20 127
2 50.8 HDC00183 350 31 198 3 76.2 HDC00249 HDC00250 400 21 136
2 50.8 HDC00184 HDC00185 400 35 226

Sheath Length Model Number Watts Watt Density Sheath Length Model Number Watts Watt Density
inch mm 120V 240V /cm2 /in2 inch mm 120V 240V /cm2 /in2
3 76.2 HDC00251 HDC00252 500 26 170 120.7 HDC00307 300 9 60
3 76.2 HDC00253 600 32 204 413/16 122.2 HDC00308 300 9 59
3 76.2 HDC00254 750 40 255 413/16 122.2 HDC00309 500 15 98
35/16 84.1 HDC00255 500 23 151 5 127 HDC00312 HDC00313 150 4 28
88.9 HDC00256 125 6 35 5 127 HDC00314 HDC00315 200 6 38
88.9 HDC00257 200 9 57 5 127 HDC00316 250 7 47
88.9 HDC00258 225 10 64 5 127 HDC00317 HDC00318 300 9 57
88.9 HDC00259 HDC00260 250 11 71 5 127 HDC00319 350 10 66
57.2 HDC00191 HDC00192 125 9 61 5 127 HDC00320 HDC00321 400 12 75
88.9 HDC00261 HDC00262 300 13 85 5 127 HDC00323 HDC00324 500 15 94
88.9 HDC00263 HDC00264 350 15 99 5 127 HDC00327 600 18 113
88.9 HDC00265 400 18 113 5 127 HDC00328 700 21 132
88.9 HDC00266 HDC00267 500 22 141 5 127 HDC00329 750 22 141
313/16 96.8 HDC00269 150 6 38 5 127 HDC00330 800 23 151
313/16 96.8 HDC00270 500 20 128 5 127 HDC00331 1000 29 189
4 101.6 HDC00272 100 4 24 133.3 HDC00332 200 6 36
4 101.6 HDC00273 HDC00274 125 5 30 139.7 HDC00334 HDC00335 250 7 42
4 101.6 HDC00275 150 6 36 139.7 HDC00338 550 15 93
4 101.6 HDC00276 175 7 42 139.7 HDC00339 600 16 102
4 101.6 HDC00277 HDC00278 200 8 49 139.7 HDC00340 1000 26 170
4 101.6 HDC00279 HDC00280 250 9 61 146.1 HDC00341 400 10 65
4 101.6 HDC00281 HDC00282 300 11 73 146.1 HDC00342 HDC00343 600 15 97
4 101.6 HDC00283 HDC00284 350 13 85 6 152.4 HDC00344 200 5 31
4 101.6 HDC00285 HDC00286 400 15 97 6 152.4 HDC00345 HDC00346 250 6 39
4 101.6 HDC00288 450 17 109 6 152.4 HDC00347 HDC00348 300 7 46
4 101.6 HDC00289 HDC00290 500 19 121 6 152.4 HDC00349 HDC00350 400 10 62
4 101.6 HDC00292 600 23 146 6 152.4 HDC00351 HDC00352 500 12 77
4 101.6 HDC00293 700 26 170 6 152.4 HDC00353 HDC00354 600 14 93
4 101.6 HDC00294 750 28 182 6 152.4 HDC00355 675 16 104
108 HDC00295 300 11 68 6 152.4 HDC00356 HDC00357 750 18 116
108 HDC00296 750 26 170 6 152.4 HDC00358 800 19 123
114.3 HDC00297 250 8 53 6 152.4 HDC00359 900 22 139
114.3 HDC00298 HDC00299 300 10 64 6 152.4 HDC00360 1000 24 154
114.3 HDC00302 HDC00303 450 15 95 165.1 HDC00361 600 13 85
114.3 HDC00304 HDC00305 500 17 106

Sheath Length Model Number Watts Watt Density Sheath Length Model Number Watts Watt Density
inch mm 120V 240V /cm2 /in2 inch mm 120V 240V /cm2 /in2
165.1 HDC00362 1000 22 141 9 228.6 HDC00400 1000 16 100
7 177.8 HDC00365 HDC00366 250 5 33 241.3 HDC00401 200 3 19
7 177.8 HDC00367 350 7 46 241.3 HDC00402 600 9 57
7 177.8 HDC00368 400 8 52 241.3 HDC00403 1000 15 94
7 177.8 HDC00369 500 10 65 10 254 HDC00405 400 5 36
7 177.8 HDC00370 HDC00371 600 12 78 10 254 HDC00407 500 7 45
7 177.8 HDC00373 750 15 98 10 254 HDC00408 HDC00409 600 8 54
7 177.8 HDC00374 775 16 101 10 254 HDC00410 700 10 63
7 177.8 HDC00375 1000 20 131 10 254 HDC00411 750 10 67
190.5 HDC00377 600 11 73 10 254 HDC00413 1000 14 89
190.5 HDC00378 725 14 88 10 254 HDC00415 1500 21 134
190.5 HDC00379 850 16 103 1013/16 274.6 HDC00416 375 5 31
190.5 HDC00380 1000 19 121 12 304.8 HDC00417 400 5 30
713/16 198.4 HDC00381 750 14 87 12 304.8 HDC00418 500 6 37
8 203.2 HDC07944 250 5 30 12 304.8 HDC00419 HDC00420 600 7 44
8 203.2 HDC00382 HDC00383 300 5 34 12 304.8 HDC14222 750 9 57
8 203.2 HDC00384 400 7 45 12 304.8 HDC00421 1000 11 74
8 203.2 HDC00385 450 8 51 12 304.8 HDC06225 1500 18 113
8 203.2 HDC00386 HDC00387 500 9 57 1213/16 325.4 HDC00422 1000 11 69
8 203.2 HDC00388 HDC00389 600 11 68 13 330.2 HDC07200 1000 11 70
8 203.2 HDC00390 700 12 79 14 355.6 HDC22941 600 6 39
8 203.2 HDC00391 750 13 85 14 355.6 HDC00423 750 7 47
8 203.2 HDC00392 900 16 102 16 406.4 HDC22942 600 5 34
8 203.2 HDC00393 1000 18 113 16 406.4 HDC00424 1200 10 66
8⅝ 219.1 HDC00395 500 8 52 18 457.2 HDC22943 1000 9 58
9 228.6 HDC00396 HDC00397 200 3 20 20 508 HDC09305 1000 8 53
9 228.6 HDC00398 500 8 50 24 609.6 HDC10234 1000 6 38
9 228.6 HDC00399 885 14 88
Model Numbers listed are cartridge heaters terminated with Type N termination 254 mm (10') long leads.
Other Watt Densities and heater lengths up to 48' (1219 mm) may be available on special order.
For other terminations and options see Modifications & Options for HDC.
Contact OMEGA for part numbers and pricing.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration