Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

304 Stainless Steel Cartridge Heater 0.38" OD 1.5 - 24" Long

Low Density Cartridge Heater with 304 Stainless Steel Sheath 3/8 (9.525 mm) Nominal Diameter

$38.31

Item# LDC00033

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $38.31
5-9 $36.39
10-24 $35.63
25-49 $34.10
50-99 $33.33
100+ $32.56

In stock

Lead Time (If not in stock): 4 weeks
Low Density Cartridge Heater with 304 Stainless Steel Sheath 3/8 (9.525 mm) Nominal Diameter LDC00033 LDC00033
  • Cost Effective Cartridge Heaters of Uncompromised Quality
  • Low Watt Densities 3.1 to 7.0 W/cm2 (20 to 40 W/in2) (Depending on Heater Size and Operating Temperature)
  • Standard 304 Stainless Steel Sheath Material Provides High Temperature Strength, Good Thermal Conductivity and Resistance to Oxidation
  • U.L. Component Recognized*

LDC00033 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power Density
Supply Voltage
Cartridge Length
Power
Heater Diameter
lead length


  • Maximum Operating Temperature 1200°F
  • Sheath Material 304 Stainless Steel
Low Density Multi-Purpose cartridge heaters represent Omega's commitment to value-added customer service. Low-density cartridge heaters are an excellent, cost effective choice that does not compromise quality. They are ideal for Original Equipment Manufacturers (OEMs) that consume large quantities of cartridge heaters for their equipment.

Multi-purpose cartridge heaters are the solution for a multitude of original equipment manufacturers (OEMs) and maintenance (MRO) applications. Omega maintains over 65,000 semifinished cartridge heater substrates in stock, offering a combination of over 1000 sizes in industry standard diameters and lengths that match most customer requirements and applications.

Highly engineered specific purpose Omega cartridge heaters have been at the forefront of addressing the challenges of Original Equipment Manufacturers (OEMs) in a broad segment of diversified industries. As a company Omega is uniquely qualified and committed to providing value added expertise in engineering and manufacturing capabilities to assist our customers in developing highly engineered specific use cartridge heaters for dependable and reliable performance.
Let Omega provide the optimal solution to your thermal loop systems and cartridge heater design challenges.

*Low density cartridge heaters are UL recognized and CSA certified in many design variations under UL File Number E65652 and CSA File Number 043099. If you require UL and/or CSA Agency Approval, please specify when ordering.

Low Density Cartridge Heaters ⅜" Dia., Actual 0.372" ± 0.002 (9.45 mm)
Sheath Length Model No. Watts Watt Density
inch mm 120V 240V Watts/cm2 Watts/in2
38.1 LDC00033 15 2.0 13
38.1 LDC00034 40 5.3 34
2 50.8 LDC00035 50 4.4 28
63.5 LDC00036 75 4.9 32
63.5 LDC00037 100 6.6 42
3 76.2 LDC00038 100 5.3 34
88.9 LDC00039 LDC00040 120 5.3 34
4 101.6 LDC00041 LDC00042 75 2.8 18
4 101.6 LDC00043 LDC00044 130 4.9 32
4 101.6 LDC00045 LDC00046 150 5.6 36
4 101.6 LDC00047 LDC00048 180 6.8 44
114.3 LDC00049 LDC00050 75 2.5 16
114.3 LDC00051 LDC00052 150 4.9 32
5 127.0 LDC00053 LDC00054 150 4.4 28
5 127.0 LDC00055 LDC00056 200 5.8 38
137.7 LDC00057 LDC00058 200 5.3 34
6 152.4 LDC00059 LDC00060 225 5.4 35
6 152.4 LDC00061 LDC00062 250 6.0 39
7 177.8 LDC00063 LDC00064 200 4.0 26
7 177.8 LDC00065 LDC00066 265 5.4 35
8 203.2 LDC00067 LDC00068 300 5.3 34
9 228.6 LDC00069 LDC00070 350 5.4 35
241.3 LDC00071 LDC00072 300 4.4 28
10 254.0 LDC00073 LDC00074 375 5.2 34
12 304.8 LDC00075 LDC00076 425 4.9 31
12 304.8 LDC00077 LDC00078 450 5.1 33
12 304.8 LDC00079 LDC00080 475 5.4 35
12 304.8 LDC00081 LDC00082 500 5.7 37
14 355.6 LDC00083 LDC00084 500 4.9 31
16 406.4 LDC00085 LDC00086 550 4.7 30
20 508.0 LDC00087 LDC00088 200 1.3 9
20 508.0 LDC00089 LDC00090 650 4.4 28
22 558.8 LDC00091 800 4.9 32
24 609.6 LDC00092 750 4.2 27
Model Numbers listed are cartridge heaters terminated with Type F flexible leads 254 mm (10") long.
For other terminations and options contact Omega for Model Numbers and pricing.
Caution: These products are not recommended for direct immersion liquid heating applications
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration