Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Corrosive Solution Booster Heater

Booster Heater-Corrosion Solution Applications

$3,017.10

Item# CVCHS-01-002P-E1/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,017.10
5-9 $2,866.25
10-24 $2,805.90
25-49 $2,685.22
50-99 $2,624.88
100+ $2,564.54

In stock

Lead Time (If not in stock): 6 weeks
Booster Heater-Corrosion Solution Applications CVCHS-01-002P-E1/240V CVCHS-01-002P-E1/240V
  • Non-Metallic (CPVC) Pipe Body
  • 1.5 - 3 kW
  • 120 and 240V, Single Phase
  • General Purpose Terminal Enclosure

CVCHS-01-002P-E1/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Sheath Material
Number of Elements
Vessel Material


APPLICATIONS Used to heat clean and corrosive solutions. Ideal for side-arm heating, in-line circulation and engine pre-heaters.

FEATURES Terminal Enclosure — E1 General Purpose is standard.
Elements — INCOLOY sheath elements rated 75 W/In2.
Flange — Stainless steel flange for corrosion resistance.
Vessel — CPVC pipe body material is resistant to many corrosive solutions and is ideal for water applications. Pipe body material provides good thermal insulation, reducing heat loss.
Thermostat — Integral thermostat with 60 to 190°F temperature range, located inside the terminal enclosure.
High Limit Control — Integral automatic cutout (overtemperature control) protects against fluid or element overheat (set to open at 195°F).
Vibration Resistant — Vibration resistant construction to withstand vibrations typically experienced on many types of operating equipment (i.e., engines).
Easy to Install — Minimal size and light weight, no supporting brackets are required.

Dimensions (Inches)


kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B
1.51201-117 5/1612 3/8CVCHS-01-01P5-E1/120V3
1.52401-117 5/1612 3/8CVCHS-01-01P5-E1/240V3
21201-117 5/1612 3/8CVCHS-01-002P-E1/120V3
22401-117 5/1612 3/8CVCHS-01-002P-E1/240V3
2.51201-121 5/1616 3/8CVCHS-01-02P5-E1/120V4
2.52401-121 5/1616 3/8CVCHS-01-02P5-E1/240V4
31201-121 5/1616 3/8CVCHS-01-003P-E1/120V4
32401-121 5/1616 3/8CVCHS-01-003P-E1/240V4
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 109ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration