Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Small Capacity/Low Flow Gas Circulation Heater

Small Capacity/Low Flow Gas Applications

$5,564.36

Item# GCHCIS-01-001P-E2/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5,564.36
5-9 $5,286.14
10-24 $5,174.85
25-49 $4,952.28
50-99 $4,840.99
100+ $4,729.71

In stock

Lead Time (If not in stock): 6 weeks
Small Capacity/Low Flow Gas Applications GCHCIS-01-001P-E2/240 GCHCIS-01-001P-E2/240
  • 0.5 - 3 kW
  • 120 and 240V, Single Phase
  • INCOLOY Sheath Elements (37 W/In 2 )
  • General Purpose or Moisture Resistant/ Explosion Resistant Terminal Enclosure

GCHCIS-01-001P-E2/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Features
Power Density
Sheath Material
Number of Elements
Vessel Material


APPLICATIONS
Gas: Designed to efficiently heat gases, particularly at low-flow rates and relatively high temperatures. (Outlet temperatures to 600°F.)

FEATURES
Terminal Enclosure: Available with E1 General Purpose or E2 Moisture Resistant/Explosion Resistant.
Cartridge Heater Element: INCOLOY sheath and spiral wound baffle for efficient heat transfer.
Vessel: Stainless Steel (304) construction of all wetted parts. Thermal Insulation: High temperature pipe insulation inside protective outer jacket.
Process Control: Accurate process control using a Type J thermocouple located in the heater outlet.
High Limit Sensor: Integral overtemperature protection using a Type K thermocouple located inside the cartridge heating element sheath.
Installation: Compact rugged design permits easy installation.



kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt
Ib(kg)
A B
1 inch, 304 stainless steel pipe body — 1 INCOLOY cartridge element (37 W/In2) — E1 terminal enclosure
0.51201-1148GCHCIS-01-0P50-E1/1203
0.52401-1148GCHCIS-01-0P50-E1/2403
11201-12014GCHCIS-01-001P-E1/1203
12401-12014GCHCIS-01-001P-E1/2403
21201-13226GCHCIS-01-002P-E1/1204
22401-13226GCHCIS-01-002P-E1/2404
32401-14438GCHCIS-01-003P-E1/2404
Gas: Designed to efficiently heat gases, particularly at low-flow rates and relatively high temperatures. (Outlet temperatures to 600°F.) See related links below for complete specifications and part numbers.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration