Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Clean Water Booster Heater

Booster Heater-Water Applications

$3,413.32

Item# NWHJRG-01-01P5-E1/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,413.32
5-9 $3,242.65
10-24 $3,174.39
25-49 $3,037.85
50-99 $2,969.59
100+ $2,901.32

In stock

Lead Time (If not in stock): 4 weeks
Booster Heater-Water Applications NWHJRG-01-01P5-E1/240 NWHJRG-01-01P5-E1/240
  • Heavy Wall Carbon Steel or Brass Pipe Body
  • 1.5 - 3 kW
  • 120 and 240V, Single Phase
  • 0.315' Dia. Copper Sheath Elements (80 W/In2 )

NWHJRG-01-01P5-E1/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Sheath Material
Number of Elements
Vessel Material


FEATURES

Terminal Enclosure:

E1 General Purpose is standard. E4 Moisture Resistant available.
Elements:
Seamless 0.315" diameter copper sheath heating element brazed to a 1" brass screw plug.
Vessel:
Available with galvanized steel or solid brass pipe body.
Thermostat:
Integral thermostat with 60 to 180°temperature range located inside the terminal enclosure.
Mounting:
Easy to install minimal size and weight, no supporting brackets are required.
Third Party:
UL Listed - CSA Certification available (except NWHJRG-01-003P-E1 120V). APPLICATIONS Type NWHJR (Junior) can be used to supply hot water or boost water temperature anywhere in a water distribution system.

kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B
150 lb carbon steel pipe body — 1 copper element (80 W/In2)
1.51201-11812 3/8NWHJRG-01-01P5-E1/12014
1.52401-11812 3/8NWHJRG-01-01P5-E1/24014
21201-11812 3/8NWHJRG-01-002P-E1/12014
22401-11812 3/8NWHJRG-01-002P-E1/24014
2.51201-12216 3/8NWHJRG-01-02P5-E1/12016
2.52401-12216 3/8NWHJRG-01-02P5-E1/24016
31201-12216 3/8NWHJRG-01-003P-E1/12016
32401-12216 3/8NWHJRG-01-003P-E1/24016
150 lb brass pipe body — 1 copper element (80 W/In2)
1.51201-11812 3/8NWHJRB-01-01P5-E1/12014
1.52401-11812 3/8NWHJRB-01-01P5-E1/24014
21201-11812 3/8NWHJRB-01-002P-E1/12014
22401-11812 3/8NWHJRB-01-002P-E1/24014
2.52401-12216 3/8NWHJRB-01-02P5-E1/24016
32401-12216 3/8NWHJRB-01-003P-E1/24016
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this heater handle 6 gallons per min?

Asked by: Joseph99
Hi Joseph99, Thank you for the inquiry. Please forward heater sizing questions to HEATERS@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2021-06-26

Can the water booster heater handle 60 gallons per min.

Asked by: Joseph99
Hi Joseph Thank you for the inquiry. Please forward heater sizing questions to HEATERS@OMEGA.COM Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2021-06-26
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NWHJRG-01-01P5-E1-240, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration