Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Medium & Heavy Weight Oil Circulation Heater

Heavy Oil and Fuel Oil Applications(Baffled)

$6,521.33

Item# NWHOR-03-006P-E1/480/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $6,521.33
10-24 $6,195.26
25-49 $6,064.84
50-99 $5,803.98
100-199 $5,673.56
200+ $5,543.13

In stock

Lead Time (If not in stock): 6 weeks
Heavy Oil and Fuel Oil Applications(Baffled) NWHOR-03-006P-E1/480/3P NWHOR-03-006P-E1/480/3P
  • 3-14' ANSI Blind Flange Design
  • 3 - 14' Carbon Steel Pipe Body, 150 Lb Construction
  • 3 to 120 kW
  • 240 and 480V, 1 & 3 Phase

NWHOR-03-006P-E1/480/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Sheath Material
Number of Elements
Supply Voltage
Vessel Material


Applications:
Medium and Heavy Weight oil — Low watt density reduces the risk of damaging highly viscous fluids. Improve flow ability of fuel oils.

Specifications
Terminal Enclosure: E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant, E3 Explosion Resistant or E4 Moisture Resistant Enclosures available.
Elements: 0.475" diameter steel sheath elements.
Flange: 3 - 14" ANSI B-16.5 Blind flange with 1/2" thermowell for thermostat bulb and a 1/8" NPT threaded opening for a thermocouple or RTD.
Vessel: Pipe body and nozzles are ASTM A53B carbon steel pipe. The end disk is ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Wiring: Convenient field wiring terminals are provided for easy installation.
Controls: Series 03 and 06 stock and assembly stock heaters come equipped with side mounted thermostat. Series 18, 27 and 45 are furnished without thermostat.


kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
Series 18 — 8 inch 150 lb carbon steel vessel — 18 baffled steel elements (12 W/In2) —
21/2" NPT pipe inlet and outlet
202403-353 1/432 11/1629 3/16NWHORB-18-020P-E1/240456
204803-353 1/432 11/1629 3/16NWHORB-18-020P-E1/480456
252403-360 1/439 11/1636 3/16NWHORB-18-025P-E1/240506
254803-360 1/439 11/1636 3/16NWHORB-18-025P-E1/480506
302403-367 7/847 5/1643 13/16NWHORB-18-030P-E1/240571
304803-367 7/847 5/1643 13/16NWHORB-18-030P-E1/480571
352403-377 3/856 13/1653 5/16NWHORB-18-035P-E1/240656
354803-377 3/856 13/1653 5/16NWHORB-18-035P-E1/480656
402403-386 3/865 13/1662 5/16NWHORB-18-040P-E1/240731
404803-386 3/865 13/1662 5/16NWHORB-18-040P-E1/480731
452403-396 3/875 13/1672 5/16NWHORB-18-045P-E1/240821
454803-396 3/875 13/1672 5/16NWHORB-18-045P-E1/480821
Series 27 — 10 inch, 150 lb carbon steel vessel — 27 baffled steel elements (12 W/In2)
— 3" NPT pipe inlet and outlet
502403-377 9/165248 1/2NWHORB-27-080P-E1/240736
504803-377 9/165248 1/2NWHORB-27-080P-E1/480736
602403-387 9/166258 1/2NWHORB-27-090P-E1/240756
604803-387 9/166258 1/2NWHORB-27-090P-E1/480756
702403-397 9/167268 1/2NWHORB-27-100P-E1/240776
704803-397 9/167268 1/2NWHORB-27-120P-E1/480776

Please consult with Temperature Engineering if you need help selecting a heater
or to verify part number validity or availability!
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration