Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Flange Duct Heater up to 1200°F and 270 kW Power

HIGH TEMPERATURE AIR DUCT HEATERS

$4,163.98

Item# ADH-025/480V/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4,163.98
5-9 $3,955.78
10-24 $3,872.50
25-49 $3,705.94
50-99 $3,622.66
100+ $3,539.38

In stock

Lead Time (If not in stock): 6 weeks
HIGH TEMPERATURE AIR DUCT HEATERS ADH-025/480V/3P ADH-025/480V/3P
  • Series ADH Outlet Air Temperatures to 800°F (426°C)
  • Series ADHT Outlet Air Temperatures to 1200°F (648°C)
  • 5 to 270 kW
  • 480V, 3 Phase

ADH-025/480V/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Maximum Outlet Air Temperature
Power
Power Density
Mounting Size
Supply Voltage
Supply Voltage Type
Mounting Style
Sheath Material


APPLICATIONS
Heating air for various drying/curing operations up to 1200°F (648°C) air temperature, heat treating, re-heating or dehumidification, and other similar air heating applications.
FEATURES
Rugged construction. Sturdy 0.475' diameter tubular elements mounted to a heavy 14' or 38' thick steel flange. Terminal housing made of 18 gage aluminized steel. Element support plates of 16 gage aluminized steel are held in place by stainless steel support rods. High temperature units have the additional feature of stainless steel material for the 3' insulation housing and element support plate—all of which provides superior rigidity, strength and reliability. Long life metal sheath tubular elements—Corrosion/oxidation resistant sheath. High grade Incoloy sheath material for excellent corrosion/oxidation resistance at high operating temperatures.
Please review pdf data sheet (Related Links below) for complete product specifications
Examples of partnumbers in the 'To Order' box, use the Part Number Builder for other Models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration