Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Mountable Vertical Enclosure Fan Heater Up to 650W

Enclosure Fan Heaters

$287.96

Item# CR2700900

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $287.96
5-9 $273.56
10-24 $267.80
25-49 $256.28
50-99 $250.53
100+ $244.77

In stock

Lead Time (If not in stock): 26 weeks
Enclosure Fan Heaters CR2700900 CR2700900
  • Compact Enclosure Fan Heater in PTC Technology
  • Compact Fan Heater in PTC Technology
  • Heating Power Adjusts to Ambient Temperature
  • Integrated Adjustable Thermostat and Control Light

CR2700900 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Minimum Operating Temperature
Maximum Operating Temperature
Maximum Inrush Current
Form Factor
Supply Voltage


An easy DIN rail mountable design makes the CR027 Series fan heater an ideal accessory for any enclosure. The CR027 maintains minimum operating temperatures in enclosures and helps to prevent failure of electronic components caused by condensation and corrosion.

To determine the required heater size follow this equation:

PH = (A x ΔT x k) - Pv
PH = Required heating power for your application in Watts (W)
Pv = Heating power generated by existing components (e.g. a transformer) in Watts (W)
A = Exposed enclosure surface area square meters (m2)
ΔT = Temperature differential between the desired minimum interior temperature and lowest possible external temperature of the enclosure in Kelvin (K), 1.8°F = 1°C = 1K
k = Heat transmission coefficient of the enclosure material used:
Stainless Steel: 3.7 W/m2K
Painted Steel: 5.5 W/m2K
Aluminum: 12 W/m2K
Polyester/Plastic: 3.5 W/m2K
For outdoor applications it is recommended to double the heating power.

SPECIFICATIONS
Heating Element: PTC-semiconductor/ resistor, self-regulating with changing ambient temperaure (see graph in spec sheet)
Thermostat Range: 0 to 60°C (32 to 140°F)
Overheat Protection: Built-in temperature limit in case of fan failure
Function Control Light: LED
Housing: Plastic, UL94V-0
Dimensions: 165 H x 100 W x 128 mm D (6.5 x 3.94 x 5")
Connection: 2-pole terminal, 2.5 mm2 (AWG 14 max)
Mounting: Clip for 35 mm DIN rail (EN 50022)
Protection Class: II (double insulated)
Protection Type: NEMA 2 (IP20)
Axial Fan (Ball Bearing):
CR02702700900,CR02702700901: 35 m3/h (20 cfm)
CR02702701900, CR02702701901: 45 m3/h (26 cfm)
Max Current (Inrush):
CR02702700900, CR02702700901: 14 A
CR02702701900, CR02702701901: 15 A
Weight:
CR02702700900, CR02702700901: 0.9 kg (2 lb)
CR02702701900, CR02702701901: 1.1 kg (2.4 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration