Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail/Foot Mountable Horizontal Enclosure Fan Heater 950W

High Performance Enclosure Fan Heaters

$351.31

Item# CR030599

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $351.31
5-9 $333.74
10-24 $326.72
25-49 $312.67
50-99 $305.64
100+ $298.61

In stock

Lead Time (If not in stock): 26 weeks
High Performance Enclosure Fan Heaters CR030599 CR030599
  • Compact DIN Rail, Panel Mount or Foot-Mounted Enclosure Fan Heater
  • Maintains Minimum Operating Temperatures in Enclosures
  • Helps to Prevent Failure of Electronic Components Caused by Condensation and Corrosion
  • Built-In Overheat Protection

CR030599 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Power
Supply Voltage
Minimum Operating Temperature
Maximum Operating Temperature


SPECIFICATIONS
Heating Element: High performance cartridge heater
Heat Sink: Extruded aluminum profile
Overheat Protection: Built-in temperature limiter
Axial Fan (Ball Bearing): Service life 50,000h @ 25°C (77°F)
Air Flow, Free Blowing: 160 m2/h (94 cfm)
Connection: 2-pole terminal AWG 16 max (1.5 mm²) with strain relief, clamping torque 0.8 Nm max
Mounting:
CR030: M5 screws (not included)
CR130: Clip for 35 mm DIN rail, EN 60 715 or M6 screws (not included)
Position: Preferably horizontal
Wiring Compartment: Plastic, UL94V-0, black
Dimensions:
CR030: 168 x 145 x 99 mm (6.6 x 5.7 x 3.9")
CR130: 182 x 160 x 99 mm (7.2 x 6.3 x 3.9")
Weight: 1.4 kg (3.1 lb)
Operating Temperature: -45 to 70°C (-49 to 158°F)
Storage Temperature: -45 to 70°C (-49 to 158°F)
Protection Class: II (double isolated)
Protection Type: NEMA 2 (IP20)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration