Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hazardous Area Enclosure Heater 50W, 100W

  • RoHS Icon
  • CE Approved

$285.69

Item# CREX0319

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $285.69
5-9 $271.41
10-24 $265.69
25-49 $254.26
50-99 $248.55
100+ $242.84

In stock

Lead Time (If not in stock): 3 weeks
Hazardous Area Enclosure Heater 50W, 100W CREX0319 CREX0319
  • Large Convection Surface
  • DIN Rail Mountable
  • Ready for Use
  • Maintenance Free

CREX0319 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Form Factor
Supply Voltage
Minimum Operating Temperature
Maximum Operating Temperature
Housing Material


The CREX020 Series has been discontinued, but superseded by the CREX03 Series.

Compact convection heater of temperature class T3 (200 °C max.) for use in areas with explosion hazard. For the prevention of formation of condensation, temperature fluctuations, and for protection against frost in transmitter housings, switch cabinets, enclosures and measuring equipment.

SPECIFICATIONS

Explosion Protection According to EN: Gases: Ex db IIC T3 Gb -- Dusts: Ex tb IIIC T200°C Db IP66
Conformity Certificate: EPS 16 ATEX 1 109 X -- IECEx EPS 16.0048X -- EAC
Heating Element: High performance cartridge
Heater Body: Aluminium profile, silver anodised
Connection: Silicone cable (halogen-free) 3 x 0.75 mm², length 1 m
Connection PE: 0.75 to 2.5 mm²
Mounting Clip: clip for 35 mm DIN rail, EN 60715 for heating body sizes 80 x 48 mm
Fitting Position: Vertical
Operating/Storage Temperature: -60 to +85 °C (-76 to +185 °F)
Protection Type/Protection Class: IP66 / I (earthed)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this come with the REX011 Hazardous Area Thermostat? I cannot find this item for purchase on the site, and it is mentioned in the pdf.

Asked by: jasonwv
Thank you for your inquiry. Unfortunately the REX0118 is no longer available for purchase.
Answered by: CB Engineer
Date published: 2022-05-19
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CREX0319, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration