Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Touch-Safe Enclosure Heater with Thermostat 50 to 150W

Touch-Safe Heater 50 to 150 W

$142.87

Item# CSF06011

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $142.87
5-9 $135.73
10-24 $132.87
25-49 $127.15
50-99 $124.30
100+ $121.44

In stock

Lead Time (If not in stock): 26 weeks
Touch-Safe Heater 50 to 150 W CSF06011 CSF06011
  • Low Surface Temperature
  • Integrated Thermostat
  • Quick Mounting Due to DIN Clip
  • Double Insulated (Plastic)

CSF06011 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Maximum Inrush Current
Form Factor
Supply Voltage
Minimum Operating Temperature
Maximum Operating Temperature
Surface temperature


Touch-safe heater for the use in enclosures with electrical/electronic components. The design of the heater supports the natural convection which results in a high aircurrent of warm air. The surface temperatures on the accessible side surfaces of the housing are kept down as a result of the heater design. This model with plug-in thermostat does not require additional wiring. The heaters are designed for permanent operation. This heater is also available in a version without thermostat (CS 060).

SPECIFICATIONS
Operating Voltage: 120 to 240 Vac* (min 110V, max 265V)
Heating Capacity: See table
Heating Element: PTC resistor: temperature limiting
Surface Temperature: <80°C (176°F), except upper protective grille
Connection: 4-pole terminal 2.5 mm2, (0.10 in2) torque 0.8 Nm max
Casing: Plastic according to UL94 V-0, black
Mounting: Clip for 35 mm (1.4") DIN rail, EN 50022
Fitting Position: Vertical
Temperature
Operating: -40 to 70°C (-40 to 158°F)
Storage: -45 to 70°C (-49 to 158°F)
Protection Type/Protection Class: NEMA 2 (IP20)/II (double insulated)
Approvals: VDE
Note: Other voltages on request
* Operating with voltages below 140 Vac/Vdc reduces heating performance by approximately 10%.
loading all models
loading all reviews
Rated 1 out of 5 by from Thermostat does not work, get a real heater. I needed to keep an enclosure warm. I thought it would be great to get one with an integrated thermostat. Bad move. Lemon. Does not work. Tech support was unhelpful. I solved the issue by going to Home Depot and buying a real thermostat. Hooked it up and it worked great. All you need to do is close the circuit and it turns on. For fun I placed the red thermostat it comes with in the freezer for an hour. It is supposed to switch at 59º F. I tested continuity and the pins are still open. Verified broken. Nice. Bottom line don't trust it and order a better one. Also I couldn't post this with Ad Blockers. Had to re-type. Kind of annoying...
Date published: 2023-03-31
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CSF06011, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Do you have a time chart that shows how long a CSF06001 50W heater takes to reach it's maximum temperature? We are trying to determine how long the heater will draw the inrush current of 2.5A.

Asked by: Monte
Hi Monte, Thank you for the inquiry. Please forward this request to TEMP@DWYEROMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-02-04

how does this heater work in a moist environment, it will never be submerged but it may get wet on the rare occurrence of a mechanical/plumbing issue in the brine maker.

Asked by: Snow Fighter
Thank your inquiry. This item can work in a moisture environment.
Answered by: Application Engineer CB
Date published: 2022-08-23

Where can a person find a rechargeable heater that doesn&rsquo;t need a cord?

Asked by: Nancy90210
Thank you for your inquiry. Omega only offers electrical heaters that operate on hard wired AC/DC voltage supplies. We do not offer battery operated rechargeable heaters.
Answered by: Application Engineer JB
Date published: 2020-12-16
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CSF06011, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration