Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Surface Mount Finned Channel Strip Heater 200, 700W

Ceramic Insulated Finned Channel Strip Enclosure Heaters

$379.87

Item# EHF00007

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $379.87
5-9 $360.88
10-24 $353.28
25-49 $338.08
50-99 $330.49
100+ $322.89

In stock

Lead Time (If not in stock): 3 weeks
Ceramic Insulated Finned Channel Strip Enclosure Heaters EHF00007 EHF00007
  • 10-32 offset screw terminals (T4 style) standard, other terminations available
  • UL recognized component
  • Stainless steel sheath and fins
  • Easy installation with special enclosure mounting brackets

EHF00007 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Features
Form Factor
Maximum Operating Temperature


OMEGA™ finned strip heaters are extremely efficient and dependable as a heat source for hundreds of industrial and commercial applications. They are used for both forced (mounted in a duct) and natural convection air heating (mounted at the bottom of cabinet type ovens).
The finned strip heater’s basic design consists of a helically wound resistance coil placed in a specially designed ceramic insulator. The resistance coil is mechanically connected to the screw terminal for positive connection. Stainless steel rectangular tubing is used to house the heater assembly. All remaining voids are filled with high purity magnesium oxide to increase thermal conductivity and dielectric strength. Nickel-plated steel fins (stainless steel optional) are mounted to the rectangular tubing. The fins have been specially designed to provide maximum surface contact for good heat dissipation into the finned cross sections, thus resulting in rapid heat transfer to the air.
OMEGA finned strip heaters are manufactured in a full line of standard sizes, electrical ratings and terminations, or can be made to your specifications.

Specifications and Tolerances
Performance Ratings
Maximum Sheath Temperature: 650°C (1200°F)
Electrical Specifications
Maximum Voltage: 480 Vac (when applicable)
Maximum Amperage: 25 A
Resistance Tolerance: 10%, -5%
Wattage Tolerance: 5%, -10%
Material Specifications and Physical Sizes
Sheath: 304 stainless steel
Fins: Nickel plated steel (stainless steel optional)
Screw Terminals: Stainless steel 10-32 UNF threads
Width Including Fins: 51 mm (2")
Height Including Fins: 35 mm (13/8")
Length Tolerance: Up to 0.61 m (24") ±1/16", over 0.61 m (24") ±1/8"
Mounting Slot Size: Standard 8 x 13 mm (5/16 × 1/2")
Slot Size For Secondary Insulating Bushing: 13 x 16 mm (1/2 × 5/8") for 300V and above

Model No. Overall Length Mounting Dimension Watts
120V 240V
EHF00001 EHF00002 12.125 11.375 200
EHF00003 EHF00004 15.625 14.875 350
EHF00005 EHF00006 19.5 18.75 450
EHF00007 EHF00008 25.375 24.625 700
Ordering Example: EHF00001, 200 watt, 120 Vac, finned strip enclosure heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration