Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Enclosure Fan Heaters up to 40W

Compact Fan Heaters

$186.14

Item# FCH-FGC05032R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $186.14
5-9 $176.83
10-24 $173.11
25-49 $165.66
50-99 $161.94
100+ $158.22

In stock

Lead Time (If not in stock): 3 weeks
Compact Fan Heaters FCH-FGC05032R FCH-FGC05032R
  • High Power Output (10 to 40W) to Small Size
  • Lightweight
  • Simple Installation
  • Pre-Wired

FCH-FGC05032R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Maximum Inrush Current
Form Factor
Minimum Operating Temperature
Maximum Operating Temperature


This range of fan heaters uses Positive Temperature Coefficient (PTC) ceramic heating technology to provide the user with a product ideally suited to climate control. The heater can be controlled independently to the fan, allowing a ‘fan-only’ mode for air circulation. There are nine variants, giving different power and supply voltage capability. The product has been designed, and approved, for build-in applications. It has a robust construction utilizing two anodized aluminum extrusions, coupled to a 25 mm (1") fan. The heating element is a PTC heater.
loading all models
loading all reviews
Rated 4 out of 5 by from Omega 15W space heater temperature regulated. The heater is best combined with an inline Thermostate for a frost protection. The heater us well built and small so it is easy to find space for installation. Improvement suggestions. Note airflow direction on heater and provide better mounting options. There is a spring clamp on bottom but I could not figure out how to use it. Also there were no instructions on this metal clamp. I still very much recommend this little heater.
Date published: 2022-08-28
Rated 5 out of 5 by from Great Product I have been using this product for over 10 years, best small fan heater on the market.
Date published: 2020-04-13
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_FCH-FGC05032R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

How much heat does this produce? BTU?

Asked by: Budd
The power rating for this heater is 40 watts. This would convert to 136.5 BTUs Per Hour.
Answered by: RD Engineer
Date published: 2020-01-14

Can I use this as a car heater

Asked by: GFgf
Thank you for the inquiry. These are small for enclosures of electrical components. Automobile interior will need much larger heater. Best regards OMEGA
Answered by: NorwalkAE
Date published: 2020-05-10

We would like to keep 3 x 12litre water jugs from freezing in a <10cuft cupboard in a van during winter and shoulder season.  Would prefer something with a thermostat.  Would this product be suitable?  Would you recommend something different?

Asked by: Sheila
Please send your inquiry to temperature@omega.com with all the information including what power source is available and they can assist you.
Answered by: Applications Engineer AB
Date published: 2023-12-21

hello, i'm looking for a thermostat to control this heater. it is for a small enclosure with several 12v batteries (which i will use to directly power the heater). would this product be compatible with KT011409?

Asked by: anthonymorabito
Thank you for your inquiry. Yes it is compatible with that thermostat.
Answered by: Application Engineer CB
Date published: 2021-12-02

Can you explain the following spec? Is it really 120 hours? Seems short Fan Lifetime—L10 at 40°C (Hours) 120

Asked by: anthonymorabito
Thank you for your inquiry. That specification is correct.
Answered by: Application Engineer CB
Date published: 2021-12-02
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_FCH-FGC05032R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration