Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Enclosure Fan Heaters from 60 to 230W

Compact Fan Heaters

$182.80

Item# FCH-FGC10022R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $182.80
5-9 $173.66
10-24 $170.00
25-49 $162.69
50-99 $159.04
100+ $155.38

In stock

Lead Time (If not in stock): 3 weeks
Compact Fan Heaters FCH-FGC10022R FCH-FGC10022R
  • High Power Output (60 to 230W) to Small Size
  • Lightweight
  • Simple Installation
  • Pre-Wired

FCH-FGC10022R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Minimum Operating Temperature
Maximum Operating Temperature
Maximum Inrush Current
Form Factor


This range of fan heaters uses Positive Temperature Coefficient (PTC) ceramic heating technology to provide the user with a product ideally suited to climate control. The heater can be controlled independently to the fan, allowing a “fan-only” mode for air circulation. The product has been designed, and approved, for build-in applications. It has a robust construction utilizing two anodized aluminum extrusions, coupled to a 40 mm (1.6") fan. The heating element is a PTC heater.
loading all models
loading all reviews
Rated 5 out of 5 by from Heater Fan Surprisingly Efficient! We recently purchased the FCH-FGC1 and wow! Surprisingly Efficient!
Date published: 2017-03-15
Rated 2 out of 5 by from Too Expensive The heater/fan unit wasn’t nearly enough product for the money.
Date published: 2023-09-29
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_FCH-FGC10022R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What's the BTU output for the 12v 60w unit please?

Asked by: Steve5342
I’m looking at these heaters to place in outside battery box to keep my lithium batteries warm. In my area it gets to around 18 degrees as the low temperature. It can remain below freezing for 4-8 hrs. 
Answered by: Steveo
Date published: 2022-10-08

How is it mounted? Would it work in a campervan?

Asked by: AngelaH
The FCH-FGC10022R is a compact fan heater for small enclosures. Typical application is to heat a small electrical enclosure to keep components from dropping below their operating temperature range. Larger areas or enclosures would require more power to heat. We have emailed you the user guide for detailed instructions. Thank you for connecting with Omega!
Answered by: Jane
Date published: 2021-04-26

How does this unit mount? I've got an enclosure being made for a Robot Tool with a camera that will need heat. The insides of the enclosure are already very close to the outer dimensions of this unit and I'd like to know how it mounts to be sure it fits

Asked by: CynertiaDoug
Please send your inquiry to heaters@omega.com and instructions can be provided.
Answered by: ApplicationsEngineerANB
Date published: 2022-02-22

How long and wide?

Asked by: spark
Thanks for your question. The specifications are listed on the Datasheet (PDF), under the bullets, on the product page. Please contact our Tech Support if you have any further questions. https://assets.omega.com/pdf/process-heaters-and-coolers/enclosure-heaters/FCH-FGC1.pdf
Answered by: Jane
Date published: 2021-04-26

Can you pleas send me a user guide fpr Compact Enclosure Fan Heaters from 60 to 230W?

Asked by: davef
Please send the request to heaters@omega.com and one of the Applications Engineers can send you a manual.
Answered by: ApplicationsEngineerANB
Date published: 2022-05-03

What is the sound level produced (i.e. db level) by a typical 100WATT heater/fan?

Asked by: pieranch
Unfortunately there is no readily available data on the sound level of the Heaters. You can send a request to heaters@omega.com and see if that can be researched.
Answered by: ApplicationsEngineerANB
Date published: 2023-01-19

Is there a way to control the heating output of this unit? Can I change voltage input for heat control?

Asked by: Hubbies
Hi Hubbies, Thank you for the inquiry. Best to use a thermostat with the heating circuit. For other questions please forward request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-10-23

Can this heater be attached to a hose duct for use as a defroster and mounted remotely? If not do you have an inline heater for 2.5” duct?

Asked by: Jono
The Heater could have a tube of appropriate material attached and send heat through it to act as a defroster but Omega has not experimented to know how this should be configured. The Heater as long as it is powered correctly and in the recommended environment can be mounted remotely. Omega sells the AHF series duct heater which is 4" that could probably be reduced for your application.
Answered by: ApplicationsEngineerANB
Date published: 2024-01-30
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_FCH-FGC10022R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration