Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Inrush Current Enclosure Heaters Up to 65W

Electronic Enclosure Heaters

$181.67

Item# NCH-11300

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $181.67
5-9 $172.59
10-24 $168.95
25-49 $161.69
50-99 $158.05
100+ $154.42

In stock

Lead Time (If not in stock): 4 weeks
Electronic Enclosure Heaters NCH-11300 NCH-11300
  • Dual Voltage 100 to 240 Vac
  • UL94V-0 High Temperature Plastic Housing
  • Touch Safe Heater Does Not Exceed 74°C (165°F) for Low Temperature Version/ 105°C (221°F) for High Temperature Version
  • Optimized for Low Inrush Current

NCH-11300 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Maximum Inrush Current
Form Factor
Supply Voltage
Minimum Operating Temperature
Maximum Operating Temperature


The NCH-11000 Series range of natural convection heaters consists of a ceramic type heating element, with electrically insulated and corrosion resistant (anodized) heat-sink fins. A UL94V-0 heater guard in high temperature plastic is provided to protect from accidental contact with the element. Elements are self-regulating giving the highest power at a low ambient temperature. There are four primary variants giving different powers. Additionally heaters are built as low and high temperature versions. Heaters NCH-11000 and NCH-11100 are low temperature versions the plastic heater guard does not exceed 74°C (165°F). Heaters NCH-11200 and NCH-11300 are hotter allowing higher power output however the plastic heater guard does not exceed a safe 105°C (221°F). The heating element conforms to IP20. For ease of installation the product is supplied with a factory fitted stainless steel 35 mm DIN-rail mounting clip. Electrical connection is via a terminal block which is integrated with the heater guard. All elements are optimized for low inrush current across the permissible voltage range.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration