Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS or Titanium Immersion Heater Over the Side

Over the Side Immersion Heaters for Plating Tanks

$1,218.76

Item# CTS-75

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,218.76
5-9 $1,157.82
10-24 $1,133.45
25-49 $1,084.70
50-99 $1,060.32
100+ $1,035.95

In stock

Lead Time (If not in stock): 6 weeks
Over the Side Immersion Heaters for Plating Tanks CTS-75 CTS-75
  • PTH Series
    • PTH Series for Heavy Duty Service
    • Passivated 316SS Sheath for Corrosive Service
    • Portable
    • Vapor Tight Terminal Enclosure
  • CT Series
    • CT Series, Lightweight Thin Profile Heaters
    • For Water and Corrosive Liquids
    •Vapor Tight Terminal Enclosure

CTS-75 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Heated Medium
Sheath Material
Form Factor
Enclosure Type


THE PTH SERIES models are heavy duty general purpose heaters for heating plating tanks, rinse tanks and other aqueous solutions. The Type 316 Stainless Steel is passivated to provide additional corrosion resistance. These heaters are equipped with a vapor tight terminal enclosure and a 3 foot long vinyl covered flexible conduit containing the two power leads and a ground wire. The stainless steel mounting bracket can slide along the element for easy installation.



Model No. kW Volts W/In2 Dim. In. Wt.
lbs.
A B
PTH-101
PTH-102
1.0
1.0
120
240
21
21
14
14
8
8
4
4
PTH-202
PTH-204
2.0
2.0
240
480
31
31
21
21
11
11
4
4
PTH-302
PTH-304
3.0
3.0
240
480
32
32
26
26
16
16
5
5
PTH-402
PTH-404
4.0
4.0
240
480
34
34
30
30
20
20
5
5
PTH-602
PTH-604
6.0
6.0
240
480
34
34
40
40
30
30
6
6
PTH-902
PTH-904
9.0
9.0
240
480
34
34
54
54
44
44
8
8
Note: Liquid level should be above B dimension
If used in solutions that develop a scale on the sheath, periodic cleaning is required
Also available in other sheath materials and electrical ratings. Contact Sales for price and delivery information


THE CT SERIES
The OMEGALUX™ CT Series immersion heaters are made of tubular elements contained in a spiral loop to save space. Terminals are housed in a cast-alloy vaportight enclosure with a removable lid. These heaters are suitable for many applications, depending on the sheath material the user selects.
Application: Used to heat a variety of solutions depending upon the type of sheath material selected.



Model No. kW Volts W/In2 Dim. In. A Sheath Wt.
lbs.
CTS-50
CTS-75
5
7.5
240
240
25
40
2
2
Steel
Steel
20
20
CTC-50
CTC-75
5
7.5
240
240
25
40
2
2
Copper
Copper
20
20
CTSS-50
CTSS-75
5
7.5
240
240
25
40
23/4
23/4
Stainless Steel #304
Stainless Steel #304
20
20
CTT-50
CTT-75
5
7.5
240
240
44
44
11/2
21/2
Titanium
Titanium
20
20
CTAC-50
CTAC-75
5
7.5
240
240
25
40
23/4
23/4
Carp. Stainless #20*
Carp. Stainless #20*
20
20
*Carpenter Stainless No. 20-CB-3
Also available with Titanium sheath. Contact OMEGALUX for availability
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration