Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy or SS Immersion Heater .5" or .75" NPT Small tanks

Screw Plug Immersion Heaters for Small Tanks - RIN Series

$480.86

Item# RIN-25/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $480.86
5-9 $456.82
10-24 $447.20
25-49 $427.97
50-99 $418.35
100+ $408.73

In stock

Lead Time (If not in stock): 6 weeks
Screw Plug Immersion Heaters for Small Tanks - RIN Series RIN-25/240V RIN-25/240V
  • 1/2' and 3/4' NPT Brass or Steel Screw Plugs
  • 100 to 1000 Watts
  • 120 and 240 V, 1 Phase
  • Dual Pipe Thread Construction

RIN-25/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Type
Heating Element Length
Power
Power Density
Supply Voltage
Sheath Material
Form Factor
Supply Voltage Type


There screw plug immersion heaters feature dual pipe thread construction which allows easy installation into your process and quick connection of electrical conduit.

SPECIFICATIONS Wattage: 100 to 1000 Watt Power: 120, or 240 V, 1 phase Watt Density: 17-40 W/in2 Sheath: Type RIN has 5/8" or 3/4" diameter Incoloy sheath Type RINO has a 5/8" or 3/4" diameter stainless steel sheath. Screw Plug: Type RIN has 1/2" or 3/4" NPT brass fitting. Type RINO has 1/2" or 3/4" NPT steel fitting.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the maximum pressure rating?

Asked by: Bonkey28
Thank you and your inquiry. Maximum working pressure is 100 PSI.
Answered by: Engineer CB
Date published: 2020-08-04
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RIN-25-240V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration