Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy or SS Drum Immersion Heater Thermostat Over the Side

Tank Immersion Heaters Over-the-Side Immersion Heaters

$1,377.88

Item# TAT10018

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,377.88
5-9 $1,308.99
10-24 $1,281.43
25-49 $1,226.31
50-99 $1,198.76
100+ $1,171.20

In stock

Lead Time (If not in stock): 6 weeks
Tank Immersion Heaters Over-the-Side Immersion Heaters TAT10018 TAT10018
  • Incoloy® 800 Steath Heating Element
  • Thermowell Standard
  • Lightweight and Portable
  • Easy Installation and Removal

TAT10018 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Riser Length
Power
Power Density
Supply Voltage
Heated Medium
Features
Form Factor
Supply Voltage Type
Sheath Material
Enclosure Type


Application
OMEGA™ Over-the-Side Immersion heaters are specifically designed for heating fluids in tanks. Depending on the tank shape, size, accessibility and working area inside the tank, choose a round or L shaped heater. Standard sheath materials are Incoloy® 800 and steel with all wetted parts made with compatible alloys.
Construction
Tubular heating elements are welded into a liquid-tight junction box. Power leads for the elements travel up through the riser pipe and are connected to a terminal block in a NEMA 4 housing. Unless otherwise specified, heaters are wired for three-phase from the factory but can easily be converted to single-phase.
A thermowell for a 9.5 mm (3/8") diameter bulb is standard to accommodate an optional thermostat. A thermostat can be field installed to mounting lugs located in the electrical enclosure. 102 mm (4") sludge legs keep the elements off the bottom of the tank and above any deposits that may accumulate there.

Model No. Element Shape A B KW Approximate Net Weight  
240V-3Ph 480V-3Ph mm inch mm inch kg lb
TAT20001 TAT20002 Round 999 39516 343 1312 3 8 17
TAT20003 TAT20004 1303 51516 470 1812 6 9 20
TAT20005 TAT20006 1303 51516 597 2312 9 10 22
TAT10001 TAT10002 Straight 999 39516 575 2258 3 7 15
TAT10003 TAT10004 1303 51516 956 3758 6 8 18
TAT10005 TAT10006 1303 51516 1337 5258 9 9 20
Ordering Example: TAT20001, 3 KW immersion heater, 240V-3 phase.
Model No. Element Shape A B KW Approximate Net Weight  
240V-3Ph 480V-3Ph mm inch mm inch kg lb
TAT20007 TAT20008 Round 999 39516 343 1312 3 8 17
TAT20009 TAT20010 1303 51516 470 1812 6 9 20
TAT20011 TAT20012 1303 51516 597 2312 9 10 22
TAT10007 TAT10008 Straight 999 39516 575 2258 3 7 15
TAT10009 TAT10010 1303 51516 956 3758 6 8 18
TAT10011 TAT10012 1303 51516 1337 5258 9 9 20
Ordering Example: TAT20007, 3 KW immersion heater, 240V-3 phase.
Model No. Element Shape A B KW Approximate Net Weight  
240V-3Ph 480V-3Ph mm inch mm inch kg lb
TAT20013 TAT20014 Round   999 39516 273 1034 3 7 16
TAT20015 TAT20016 999 39516 343 1312 6 8 17
TAT20017 TAT20018 999 39516 406 16 9 8 18
TAT20019 TAT20020 1303 51516 470 1812 12 9 20
TAT20021 TAT20022 1303 51516 540 2112 15 10 21
TAT20023 TAT20024 1303 51516 597 2312 18 10 22
TAT10013 TAT10014 Straight 999 39516 371 1458 3 6 14
TAT10015 TAT10016 999 39516 575 2258 6 7 15
TAT10017 TAT10018 999 39516 765 3018 9 7 16
TAT10019 TAT10020 1303 51516 956 3758 12 8 18
TAT10021 TAT10022 1303 51516 1146 4518 15 9 19
TAT10023 TAT10024 1303 51516 1337 5258 18 9 20
Ordering Example: TAT20014, 3 KW immersion heater, 480V-3 phase.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration