Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS L-Shaped Immersion Heater Over the Side

Over-the Side Immersion Heaters for Mildly Corrosive Fluids

$2,396.38

Item# TLS-220A-036/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,396.38
5-9 $2,276.56
10-24 $2,228.63
25-49 $2,132.78
50-99 $2,084.85
100+ $2,036.92

In stock

Lead Time (If not in stock): 6 weeks
Over-the Side Immersion Heaters for Mildly Corrosive Fluids TLS-220A-036/240V TLS-220A-036/240V
  • 2 to 18 kW
  • 120, 240, 480 V, 1 & 3 Phase
  • Stainless Steel Sheath and Riser Elements
  • Optional Thermostat Kits are Available to Fit into Terminal Box

TLS-220A-036/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Riser Length
Power
Supply Voltage
Supply Voltage Type
Features
Form Factor
Power Density
Heated Medium
Sheath Material


FEATURES
These over-the -side immersion heaters are designed for installing in the top of a tank with the heated portion directly immersed along the side or at the bottom. This provides easy removal of the heater and ample working space inside the tank.

APPLICATIONS
Alkaline cleaners (electrified), alkaline soaking cleaners, copper sulfate, electroless copper, electro cleaners, mild acid baths, wash tanks dip tanks containing alkali, oakite, caustic soda, detergent and other aqueous solutions

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



kW Riser (A)
in (cm)
Straight Elements Curved Elements Wt.
Lb (kg)
Min. Tank
Clearance (B)--in (cm)
Model No. Min. Tank
Clearance (B)--in (cm)
Model No.
Two Elements — Stainless Steel, 40 W/in.2
236 (91)12 1/4 (31)TLS-220A-036/12010 5/8 (27)KTLS-220A-036/1208 (4)
236 (91)12 1/4 (31)TLS-220A-036/*10 5/8 (27)KTLS-220A-036/*8 (4)
436 (91)22 1/4 (57)TLS-240A-036/12013 3/4 (35)KTLS-240A-036/1208 (4)
436 (91)22 1/4 (57)TLS-240A-036/*13 3/4 (35)KTLS-240A-036/*8 (4)
636 (91)29 1/2 (75)TLS-260A-036/12016 1/8 (41)KTLS-260A-036/12010 (5)
636 (91)29 1/2 (75)TLS-260A-036/*16 1/8 (41)KTLS-260A-036/*10 (5)
836 (91)37 3/8 (95)TLS-280A/036/*18 5/8 (47)KTLS-280A-036/*12 (5)
1048 (121)45 (103)TLS-210A-048/*21 1/4 (54)KTLS-210A-048/*14 (6)
1248 (121)52 1/2 (133)TLS-212A-048/*23 1/2 (59)KTLS-212A-048/*16 (7)
Three Elements — Stainless Steel, 40 W/in2
336 (91)12 1/4 (31)TLS-330A-036/12010 5/8 (27)KTLS-330A-036/1209 (4)
336 (91)12 1/4 (31)TLS-330A-036/240/**10 5/8 (27)KTLS-330A-036/240/**9 (4)
336 (91)12 1/4 (31)TLS-330A-036/480/**10 5/8 (27)KTLS-330A-036/480/**9 (4)
636 (91)22 1/4 (57)TLS-360A-036/12013 3/4 (35)KTLS-360A-036/12010 (5)
636 (91)22 1/4 (57)TLS-360A-036/240/**13 3/4 (35)KTLS-360A-036/240/**10 (5)
636 (91)22 1/4 (57)TLS-360A-036/480/**13 3/4 (35)KTLS-360A-036/480/**10 (5)
936 (91)29 1/2 (75)TLS-390A-036/240/**16 1/8 (41)KTLS-390A-036/240/**12 (5)
936 (91)29 1/2 (75)TLS-390A-036/480/**16 1/8 (41)KTLS-390A-036/480/**12 (5)
1248 (121)37 3/8 (95)TLS-312A-048/240/**18 5/8 (47)KTLS-312A-048/240/**14 (6)
1248 (121)37 3/8 (95)TLS-312A-048/480/**18 5/8 (47)KTLS-312A-048/480/**14 (6)
1548 (121)45 (103)TLS-315A-048/240/**21 1/4 (54)KTLS-315A-048/240/**16 (7)
1548 (121)45 (103)TLS-315A-048/480/**21 1/4 (54)KTLS-315A-048/480/**16 (7)
1848 (121)52 1/2 (133)TLS-318A-048/240/**23 1/2 (60)KTLS-318A-048/240/**18 (8)
1848 (121)52 1/2 (133)TLS-318A-048/480/**23 1/2 (60)KTLS-318A-048/480/**18 (8)
* Designate voltage, i.e. insert 240 for 240 for 480V for 480 V.
** Add the suffix “3P” to the model number for 3 phase power.
Optional thermostat kits are available to fit into heater terminal box.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration