Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Steel Flanged Immersion Heater Medium Weight Oil

Flanged Immersion Heater for Medium Weight Oil

$2,939.00

Item# TMO-30415/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,939.00
5-9 $2,792.05
10-24 $2,733.27
25-49 $2,615.71
50-99 $2,556.93
100+ $2,498.15

In stock

Lead Time (If not in stock): 6 weeks
Flanged Immersion Heater for Medium Weight Oil TMO-30415/240V TMO-30415/240V
  • UL Listed
  • 3 to 24 kW
  • Low Watt Density, 15 W/in2
  • 3.5 and 6 Inch 150 lb. steel Flange

TMO-30415/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Supply Voltage Type
Sheath Material
Enclosure Type
Flange
Form Factor
Power Density
Heated Medium


FEATURES
Heavy coil construction— Watt density on the heating coil is designed for low watt density operation by increasing the coil diameter and length to give maximum coil surface area and limit coil surface temperature, providing longer coil life.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.



kW Dim.B
in (cm)
Wt.
Ib(kg)
E1 General
Purpose Enclosure1
Model No.
Dim. N.
in(cm)
E2 Moisture Resistant/
Explosion Res.Encl.2
Model No.
Dim. N
in(cm)
3 Inch-150 Ibs. Steel Flange, 3 Steel Sheath Elements — 15 W/in2
325 3/16 (64)17(8)TMO-30315/240/1 (3)TMO-30315E2/240/*3/4 (2)
325 3/16 (64)17(8)TMO-30315/480/1 (3)TMO-30315E2/480/*3/4 (2)
433 1/16 (84)18 (8)TMO-30415/240/1 (3)TMO-30415E2/240/*3/4 (2)
433 1/16 (84)18 (8)TMO-30415/480/1 (3)TMO-30415E2/480/*3/4 (2)
648 1/16 (122)21 (10)TMO-30615/240/1(3)TMO-30615E2/240/*3/4 (2)
648 1/16 (122)21 (10)TMO-30615/240/*1(3)TMO-30615E2/240/*3/4 (2)


kW Circ.
& Ph.
Dim.B
in (cm)
Wt.
Ib(kg)
General Purpose Enclosure1
Model No.
Dim. N.
in(cm)
E3 Explosion Res. Encl.2
Model No.
Dim. N
in(cm)
E4 Moisture Res.Encl.1
Model No.
Dim. N
in(cm)
5 Inch-150 Lb. Steel Flange, 6 Stainless Sheath Elements — 15 W/in2
81-333 1/16 (84)33 (15)TMO-60825/**/3P1 (3)TMO-60825E3/**/3P1 1/2 (4)TMO-60825E4/**/3P1 (3)
101-340 9/16 (103)34 (15)TMO-61025/**/3P1 (3)TMO-61025E3/**/3P1 1/2 (4)TMO-61025E4/**/3P1 (3)
121-348 1/16(122)37 (17)TMO-61225/**/3P1 (3)TMO-61225E3/**/3P1 1/2 (4)TMO-61225E4/**/3P1 (3)
151-357 1/16 (145)40 (18)TMO-61525/**/3P1 (3)TMO-61525E3/**/3P1 1/2 (4)TMO-61525E4/**/3P1 (3)
181-368 1/16 (173)43 (20)TMO-61825/**/3P1 (3)TMO-61855E3/**/3P1 1/2 (4)TMO-61825E4/**/3P1 (3)
6 Inch-150 Lb. steel Flange, 12 Cooper Sheath Elements — 15 W/in2
122-325 1/8 (64)67 (30)TMO-1212F1/**/3P1 (3)TMO-1212F1E3/**/3P1 1/2 (4)TMO-1212F1E4/**/3P1 1/2 (4)
162-333 (84)76 (34)TMO-1216F1/**/3P1 (3)TMO-1216F1E3/**/3P1 1/2 (4)TMO-1216F1E4/**/3P1 1/2 (4)
202-340 1/2 (103)84 (38)TMO-1220F1/240/3P2 (5)TMO-1220F1E3/240/3P1 1/2 (4)TMO-1220F1E4/240/3P1 1/2 (4)
202-340 1/2 (103)84 (38)TMO-1220F1/480/3P1 (3)TMO-1220F1E3/480/3P1 1/2 (4)TMO-1220F1E4/480/3P1 1/2 (4)
242-348 (122)111 (50)TMO-1224F1/240/3P2 (5)TMO-1224F1E3/240/3P1 1/2 (4)TMO-1224F1E4/240/3P1 1/2 (4)
242-348 (122)111 (50)TMO-1224F1/480/3P1 (3)TMO-1224F1E3/480/3P1 1/2 (4)TMO-1224F1E4/480/3P1 1/2 (4)
/* Add the suffix “/3P” to the catalog number for 3 phase power.
/** Designate voltage, i.e., 240 for 240 VAC or 480 for 480 VAC.
Note: Larger flange sizes and kW rating available. Contact Omegalux®
1 Heaters with General Purpose and Moisture Resistant Enclosures are UL Listed and CSA Certified. 2 Heaters with Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.


When using the Part Number Builder some part number combinations may not be valid!
Please review the tables and spec sheet for valid part numbers, or consult with Temperature
Engineering if you need help selecting a heater or to verify part number validity or availability!
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration