Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PFA Coated SS Immersion Heater Over the Side

Corrosion Resistant Over-the Side Immersion Heaters

$3,895.38

Item# TPF-804

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $3,895.38
5-9 $3,700.61
10-24 $3,622.70
25-49 $3,466.89
50-99 $3,388.98
100+ $3,311.07

In stock

Lead Time (If not in stock): 4 weeks
Corrosion Resistant Over-the Side Immersion Heaters TPF-804 TPF-804
  • Fluoropolymer Coated Stainless Steel Elements
  • 20 W/In2
  • 120, 240 and 480 Volt, Single Phase
  • Moisture Resistant Terminal Enclosure TPF--Flat Elements

TPF-804 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Riser Length
Power
Supply Voltage
Supply Voltage Type
Features
Form Factor
Power Density
Heated Medium
Sheath Material
Enclosure Type


1. Corrosion Resistant- Thermoplastic fluoropolymer coated stainless steel sheath for long life in almost all types of corrosive solutions for operating temperatures up to 212°F. Pin hole free, durable coating, 100% tested at factory.

2. Overtemperature Shutoff- Standard on all units. A manual reset cutout will deactivate the heater in the event of an overtemperature condition (rated 25 amps up to 277 volts). A visual minimum level indication is also provided on the heater guard.

3. Low Profile - Single and three phrase heaters have flat profiles which permit maximum work area and minimum interference with plating process. Heater projects less than 2" away from the side of the tank.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration