Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self Regulating SS or PFA Coated SS Immersion Heater

Self-Regulating Immersion Heaters

$2,166.85

Item# VP-311/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,166.85
5-9 $2,058.51
10-24 $2,015.17
25-49 $1,928.50
50-99 $1,885.16
100+ $1,841.82

In stock

Lead Time (If not in stock): 4 weeks
Self-Regulating Immersion Heaters VP-311/120V VP-311/120V
  • Self-Regulating, Fully Grounded
  • Stainless Steel or PFA Covered Stainless Steel Sheaths
  • Solid State Heating Element, Temperature up to 212°F (100°C)
  • Auto-Stabilized Temperature Ensures Uniform Heating

VP-311/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Type
Heating Element Length
Power
Supply Voltage
Sheath Material
Form Factor
Maximum Operating Temperature


The new OMEGA™ VP and VPT Series self-regulating, fully grounded immersion heaters are ideal for insertion into small tanks, vessels and appliance as well as compressors, oils, fluids and plating cells. Available in stainless steel of PFA sheath for corrosive environments, both models are shatterproof, grounded with a three-wire, 5' (1.5 m) long power cord and have a solid state heating element. Best suited for use in applications where heating, excess temperature protection controls and regulating components must be fitted into a small space, these heaters are lightweight, easy-to-handle, rapid heating (maximum temperature is 212°F (100°C), units that eliminate any danger of overheating. Auto-stabilized temperature prevents hot spots, thereby ensuring uniform heating. Accessories include a ½" NPT Kynar screw plug adaptor which holds the heater securely in place, and a polypropylene mounting flange so the heater can be suspended vertically into small vessels.

SPECIFICATIONS
Wattage:

    VP-107, VPT-107: 100
    VP-311, VPT-311: 300
Voltage: 120 or 240 Vac
Power Leads:
    VP-107, VPT-107: 1.2 m (4') power cord with 3-prong plug (no plug on 240V models)
    VP-311, VPT-311: 0.9 m (3') flexible conduit and fitting with 3-conductor leads
Sheath Length:
    VP-107, VPT-107: 179 mm (7")
    VP-311, VPT-311: 279 mm (11")
Heated Length:
    VP-107, VPT-107: last 76 mm (3")
    VP-311, VPT-311: last 152 mm (6")
Diameter:
    VP Series: 11 mm (716")
    VPT Series: 13 mm (½")
Shipping Weight: Approx. 453 g (1 lb)
loading all models
loading all reviews
Rated 4 out of 5 by from useful for certain purpose! The heater is just ok for heating water like 1gallon or below because it will not take so much time and at least keep the temperature constant when it gets. But for more volume liquid, it is not ok due to just 100 W voltage.
Date published: 2017-05-18
  • y_2024, m_5, d_10, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_VP-311-120V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Does your Item# VPT-311/120V require a separate power supply / controller?

Asked by: cooperke61
The VPT-311/120V heater does not require a controller. It has a built in regulator that will allow the heater to heat to 100C or 212F. It ships with a 3' long conduit flexible cable with stripped ends that will require a 3 prong plug to be installed or it can be wire inside of an electrical box to a standard 3 conductor power lead consisting of a Hot, Neutral and grounding wire.
Answered by: Engineer9
Date published: 2020-03-26

Does this heater regulate to temperatures OTHER than 100C? Say, 37C? If so, what is its stability?

Asked by: ManuelR
Hi ManuelR, Thank you for the inquiry. This heater still requires a thermostat. Power is reduced only a small amount as temperature rises. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-04-06

What type of stainless steel is this made of?

Asked by: Keith1
The VP-107 Heater material is made of 316 Stainless Steel.
Answered by: ApplicationsEngineerANB
Date published: 2020-10-19
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_VP-311-120V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
Self-Regulating Immersion Heaters
$54.50
0 In Stock
Self-Regulating Immersion Heaters
$54.19
5 In Stock
Self-Regulating Immersion Heaters
$305.62
0 In Stock
en-US
en
Save Configuration