Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $1,698.07 |
5-9 | $1,613.17 |
10-24 | $1,579.21 |
25-49 | $1,511.28 |
50-99 | $1,477.32 |
100+ | $1,443.36 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model Number | Wattage | Dimensions in inches (mm) | Voltage | Wt. lb (kg) | |||
A | B | C | D | ||||
CRHF-18650/230 | 2700 | 18 (457) | 6 5/8 (168) | 1 1/2 (38) | 9 5/8 (244) | 230 | 21.6 (9.8) |
CRHF-21650/230 | 3150 | 21 (533) | 6 5/8 (168) | 1 1/2 (38) | 9 5/8 (244) | 230 | 25.2 (11.4) |
CRHF-24650/230 | 3600 | 24 (610) | 6 5/8 (168) | 1 1/2 (38) | 9 5/8 (244) | 230 | 28.8 (13.1) |
CRHF-121250/230 | 3600 | 12 (305) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 23.4 (10.6) |
CRHF-151250/230 | 4500 | 15 (381) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 29.3 (13.3) |
CRHF-181250/230 | 5400 | 18 (457) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 35.1 (15.9) |
CRHF-211250/230 | 6300 | 21 (533) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230 | 41.0 (18.6) |
CRHF-241250/230 | 7200 | 24 (610) | 12 5/8 (321) | 1 1/2 (38) | 15 5/8 (397) | 230* | 46.8 (21.2) |
CRHF-181850/230 | 7100 | 18 (457) | 18 5/8 (473) | 2 (51) | 21 5/8 (549) | 230* | 62.1 (28.2) |
CRHF-211850/230 | 9450 | 21 (533) | 18 5/8 (473) | 2 (51) | 21 5/8 (549) | 230* | 72.4 (32.8) |
CRHF-241850/460 | 10800 | 24 (610) | 18 5/8 (473) | 2 (51) | 21 5/8 (549) | 460 | 82.8 (37.6) |
CRHF-242450/460 | 14400 | 24 (610) | 24 5/8 (625) | 2 (51) | 27 5/8 (702) | 460† | 105.8 (48.0) |
Model Number | Wattage | Dimensions in inches (mm) | Voltage | Wt. lb (kg) | ||
A | B | C | ||||
CRHP-12650/230 | 1800 | 12 (305) | 6 5/8 (168) | 1 1/2 (38) | 230 | 9.9 (4.5) |
CRHP-15650/230 | 2250 | 15 (381) | 6 5/8 (168) | 1 1/2 (38) | 230 | 12.4 (5.6) |
CRHP-18650/230 | 2700 | 18 (457) | 6 5/8 (168) | 1 1/2 (38) | 230 | 14.9 (6.8) |
CRHP-21650/230 | 3150 | 21 (533) | 6 5/8 (168) | 1 1/2 (38) | 230 | 17.5 (7.9) |
CRHP-24650/230 | 3600 | 24 (610) | 6 5/8 (168) | 1 1/2 (38) | 230 | 19.8 (9.0) |
CRHP-121250/230 | 3600 | 12 (305) | 12 5/8 (321) | 1 1/2 (38) | 230 | 18.9 (8.6) |
CRHP-151250/230 | 4500 | 15 (381) | 12 5/8 (321) | 1 1/2 (38) | 230 | 23.8 (10.8) |
CRHP-181250/230 | 5400 | 18 (457) | 12 5/8 (321) | 1 1/2 (38) | 230 | 28.4 (12.8) |
CRHP-211250/230 | 6300 | 21 (533) | 12 5/8 (321) | 1 1/2 (38) | 230 | 33.1 (15.0) |
CRHP-241250/230 | 7200 | 24 (610) | 12 5/8 (321) | 1 1/2 (38) | 230* | 37.8 (17.1) |
CRHP-181850/230 | 7100 | 18 (457) | 18 5/8 (473) | 2 (51) | 230* | 53.6 (24.3) |
CRHP-211850/230 | 9450 | 21 (533) | 18 5/8 (473) | 2 (51) | 230* | 62.6 (28.4) |
CRHP-241850/460 | 10800 | 24 (610) | 18 5/8 (473) | 2 (51) | 460 | 71.3 (32.3) |
CRHP-242450/460 | 14400 | 24 (610 | 24 5/8 (625) | 2 (51) | 460† | 94.3 (42.8) |