Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Curved Faced Ceramic Heaters 1800°F Max and 0.25 kW Max

Curved Face Ceramic Radiant Heaters 60 x 60 mm (2.36 x 2.36")

$70.06

Item# CRS00010

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $70.06
10-24 $66.56
25-49 $65.16
50-99 $62.35
100-199 $60.95
200+ $59.55

In stock

Lead Time (If not in stock): 8 weeks
Curved Face Ceramic Radiant Heaters 60 x 60 mm (2.36 x 2.36") CRS00010 CRS00010
  • Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
  • Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
  • Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
  • Standard Stocked Voltage: 120 or 220/240V as Noted Other Voltages are Available

CRS00010 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Supply Voltage
Features
Maximum Operating Temperature
Heater Shape
Color


  • Output Wavelength 2.5 to 6 m
Please Specify the Following:
Colors: Standard are metamorphing rose and straight white, optional are metamorphing yellow and straight black
Wattage: Up to 43 watts/in2 (6.7 watts/cm2)
Voltage: 120, 208, 240, 277, 480 Vac and others (dependent on design)
Thermocouple: Standard Type K (Type J optional) or Low Noise Type K (Type J optional)

Optional Features
Additional Power or Thermocouple Lead Lengths
Two-Piece Wave Mounting Clip
Reflectors and Other Accessories
Arrays and Power/Temperature Control Panels

Model Number Wattage Voltage Color Watt Density*
Without Thermocouple Standard Type K Thermocouple
Watts/in2 Watts/cm2
CRS00002 CRS00009 162 120 White 28.07 4.35
CRS00005 CRS00012 162 220/240 White 28.07 4.35
CRS00003 CRS00010 250 120 White 43.18 6.69
CRS00006 CRS00013 250 220/240 White 43.18 6.69
*Watt density calculated using heater face surface area.
Ordering Example: CRS00009, radiant heater with K thermocouple, 162 W, 120 Vac, white color.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration