Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ceramic Radiant Infrared Panel Heaters up to 1300°F

Radiant Panel Heaters 0.3 x 0.3 m (12 x 12")

$801.75

Item# CRP20004

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $801.75
5-9 $761.66
10-24 $745.63
25-49 $713.56
50-99 $697.52
100+ $681.49

In stock

Lead Time (If not in stock): 8 weeks
Radiant Panel Heaters 0.3 x 0.3 m (12 x 12") CRP20004 CRP20004
  • Modular Panels
  • New Cost Effective and Self-Contained Ceramic Infrared Panel Heater
  • Offers Ease of Installation and Trouble-Free Performance
  • Standard Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Traditional White. Optional Colors are Metamorphing Rose (Cold) to Grey (Hot) and Black

CRP20004 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Housing Material
Power Density


  • Maximum Operating Temperature 704°C (1300°F)
  • Minimum Operating Temperature 399°C (750°F)
  • Other Features Standard Colors are Metamorphing Yellow (Cold) to Orange (Hot)
Aluminized Steel Housing with NEMA 1 Terminal Box (4 in2 x 21⁄8" deep)
120V 240V-1Ph 240V-3Ph 480V-1Ph 480V-3Ph  
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration