Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Black Quartz Ceramic Cloth Radiant Infrared Panel Heater

QF SERIES INFRARED PANEL HEATERS

$630.28

Item# QF-061225

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $630.28
5-9 $598.77
10-24 $586.16
25-49 $560.95
50-99 $548.34
100+ $535.74

In stock

Lead Time (If not in stock): 5 weeks
QF SERIES INFRARED PANEL HEATERS QF-061225 QF-061225
  • 870°C (1600°F) Maximum Operating Temperature
  • Black Quartz Ceramic Cloth Face
  • Output Wavelength Between 2.5 and 6 Microns
  • No External Reflectors Required

QF-061225 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Supply Voltage Type
Power Density
Features
Housing Material


  • Maximum Operating Temperature 870°C (1600°F)
  • Other Features Black Quartz Ceramic Cloth Face
  • Output Wavelength 2.5 to 6 microns
OMEGALUX™ QF Series heaters are very popular infrared panel heaters used in a wide variety of applications. The QF series panel heaters’ radiant surface is constructed through a patented process using bonded high temperature cloth quartz. A black coating is applied to the face of the heater for greater emissivity. A 2.5 cm (1") thick ceramic fiber refractory board is grooved out to support the precision resistance coils.

The resistance coil is then housed into the grooved-out refractory board. A layer of durable, high temperature, cement is used to bond the quartz face to the resistance coils as well as to the refractory coil support. The resistance coils used are an iron/chromium/aluminum alloy which can operate up to 1315°C (2400°F). These are then welded to stainless terminals which are routed to the back of the heater for external electrical connections. The welding insures the best possible electrical path. By changing to stainless buss bars and terminals, the conductivity is increased, insuring less heat buildup in the terminals. The heater board is then backed up by a high temperature insulation to prevent back heat loss. Finally, this is all packaged in a sturdy aluminized steel frame.

Note: QF series heaters are intended for “radiant” heat. Never let material to be heated come into direct contact with the face of the heater. It is recommended that overtemperature control be used to prevent overheating.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel.

Width
cm (in.)
Length
cm (in.)
Wattage Voltage Phase Without Thermowell
Model No.
With Thermowell
Model No.
Weight
kg (lb)
10 W/in2
15 (6)30 (12)7201201QF-061210QF-061210-T1.4 (3)
15 (6)46 (18)1080120/2401QF-061810QF-061810-T2.0 (4.5)
15 (6)61 (24)1440120/2401QF-062410QF-062410-T2.7 (6)
15 (6)76 (30)1800120/2401QF-063010QF-063010-T3.4 (7.5)
15 (6)91 (36)2160240/4801QF-063610QF-063610-T4.1(9)
15 (6)122 (48)2880240/4801QF-064810QF-064810-T5.0 (11)
30 (12)30 (12)14402401QF-121210QF-121210-T2.7 (6)
30 (12)46 (18)2160240/4801QF-121810QF-121810-T3.9 (8.5)
30 (12)61 (24)2880240/4801QF-122410QF-122410-T5.0 (11)
30 (12)76 (30)3600240/4801QF-123010QF-123010-T6.1 (13.5)
30 (12)91 (36)4320240/4801QF-123610QF-123610-T6.8 (15)
30 (12)122 (48)5760240/4801QF-124810QF-124810-T9.1 (20)
30 (12)152 (60)7200240 or 4803QF-126010/*QF-126010/*-T11.8 (26)
30 (12)183 (72)8640240 or 4803QF-127210/*QF-127210/*-T14.5 (32)
41 (16)41 (16)2560240/4801QF-161610QF-161610-T4.5 (10)
61 (24)61 (24)5760240 or 480DualQF-242410/*QF-242410/*-T9.1 (20)
15 W/in2
15 (6)30 (12)1080120/2401QF-061215QF-061215-T1.4 (3)
15 (6)46 (18)1620120/2401QF-061815QF-061815-T2.0 (4.5)
15 (6)61 (24)2160240/4801QF-062415QF-062415-T2.7 (6)
15 (6)76 (30)2700240/4801QF-063015QF-063015-T3.4 (7.5)
15 (6)91 (36)3240240/4801QF-063615QF-063615-T4.1(9)
15 (6)122 (48)4320240/4801QF-064815QF-064815-T5.0 (11)
30 (12)30 (12)2160240/4801QF-121215QF-121215-T2.7 (6)
30 (12)46 (18)3240240/4801QF-121815QF-121815-T3.9 (8.5)
30 (12)61 (24)4320240/4801QF-122415QF-122415-T5.0 (11)
30 (12)76 (30)5400240/4801QF-123015QF-123015-T6.1 (13.5)
30 (12)91 (36)64802403QF-123615/QF-123615/-T6.8 (15)
30 (12)122 (48)8640240 or 4803QF-124815/*QF-124815/*-T9.1 (20)
30 (12)152 (60)10800240 or 4803QF-126015/*QF-126015/*-T11.8 (26)
30 (12)183 (72)12960240 or 4803QF-127215/*QF-127215/*-T14.5 (32)
41 (16)41 (16)3840240/4801QF-161615QF-161615-T4.5 (10)
41 (16)61 (24)5760240 or 480DualQF-162415/*QF-162415/*-T6.6 (14.5)
61 (24)61 (24)8640480DualQF-242415/480QF-242415/480-T9.1 (20)
20 W/in2
15 (6)30 (12)14402401QF-061220QF-061220-T1.4 (3)
15 (6)46 (18)2160240/4801QF-061820QF-061820-T2.0 (4.5)
15 (6)61 (24)2880240/4801QF-062420QF-062420-T2.7 (6)
15 (6)76 (30)3600240/4801QF-063020QF-063020-T3.4 (7.5)
15 (6)91 (36)4320240/4801QF-063620QF-063620-T4.1(9)
15 (6)122 (48)5760240/4801QF-064820QF-064820-T5.0 (11)
30 (12)30 (12)2880240/4801QF-121220QF-121220-T2.7 (6)
30 (12)46 (18)4320240/4801QF-121820QF-121820-T3.9 (8.5)
30 (12)61 (24)5760240/4801QF-122420QF-122420-T5.0 (11)
30 (12)76 (30)7200240 or 4803QF-123020/*QF-123020/*-T6.1 (13.5)
30 (12)91 (36)8640240 or 4803QF-123620/*QF-123620/*-T6.8 (15)
30 (12)122 (48)11520240 or 4803QF-124820/*QF-124820/*-T9.1 (20)
30 (12)152 (60)14400240 or 4803QF-126020/*QF-126020/*-T11.8 (26)
30 (12)183 (72)17280240 or 4803QF-127220/*QF-127220/*-T14.5 (32)
41 (16)41 (16)5120240 or 480DualQF-161620/*QF-161620/*-T4.5 (10)
41 (16)61 (24)7680480DualQF-162420/480QF-162420/480-T6.6 (14.5)
61 (24)61 (24)11520480DualQF-242420/480QF-242420/480-T9.1 (20)
25 W/in2
15 (6)30 (12)1800120/2401QF-061225QF-061225-T1.4 (3)
15 (6)46 (18)2700240/4801QF-061825QF-061825-T2.0 (4.5)
15 (6)61 (24)3600240/4801QF-062425QF-062425-T2.7 (6)
15 (6)76 (30)4500240/4801QF-063025QF-063025-T3.4 (7.5)
15 (6)91 (36)5400240/4801QF-063625QF-063625-T4.1(9)
15 (6)122 (48)7200240/4801QF-064825QF-064825-T5.0 (11)
30 (12)30 (12)3600240/4801QF-121225QF-121225-T2.7 (6)
30 (12)46 (18)5400240/4801QF-121825QF-121825-T3.9 (8.5)
30 (12)61 (24)7200240 or 4803QF-122425/*QF-122425/*-T5.0 (11)
30 (12)76 (30)9000240 or 4803QF-123025/*QF-123025/*-T6.1 (13.5)
30 (12)91 (36)10800240 or 4803QF-123625/*QF-123625/*-T6.8 (15)
30 (12)122 (48)14400240 or 4803QF-124825/*QF-124825/*-T9.1 (20)
30 (12)152 (60)18000240 or 4803QF-126025/*QF-126025/*-T11.8 (26)
30 (12)183 (72)21600240 or 4803QF-127225/*†QF-127225/*-T14.5 (32)
41 (16)41 (16)6400240 or 480DualQF-161625/*QF-161625/*-T4.5 (10)
41 (16)61 (24)9600480DualQF-162425/480QF-162425/480-T6.6 (14.5)
61 (24)61 (24)14400480DualQF-242425/480QF-242425/480-T9.1 (20)
*Specify voltage, i.e. insert 240 for 240 V or 480 for 480 V †This heater has two junction boxes at opposite ends of the panel
loading all models
loading all reviews
Rated 5 out of 5 by from great product, great customer service We come back to Omega time and time again for their quality products and helpful customer service.
Date published: 2023-02-26
  • y_2024, m_5, d_12, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_QF-061225, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration