Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Finned Stainless Steel Strip Heater Side by Side Terminals

Ceramic Insulated Finned Strip Heaters - Two Terminals At One End - T3 Type

$163.12

Item# CSF00003

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $163.12
10-24 $154.96
25-49 $151.70
50-99 $145.18
100-199 $141.91
200+ $138.65

In stock

Lead Time (If not in stock): 4 weeks
Ceramic Insulated Finned Strip Heaters - Two Terminals At One End - T3 Type CSF00003 CSF00003
  • Rugged, Durable Construction
  • Stainless Steel Sheath
  • Nickel-Plated Steel Fins (Stainless Steel Optional)
  • Various Terminations

CSF00003 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Strip Dimension
Form Factor
Sheath Material
Max. Temperature
Number of Mounting Holes
Termination


OMEGA™ finned strip heaters are extremely efficient and dependable as a heat source for hundreds of industrial and commercial applications. They are used for both forced (mounted in a duct) and natural convection air heating (mounted at the bottom of cabinet type ovens). The finned strip heater’s basic design consists of a helically wound resistance coil placed in a specially designed ceramic insulator. The resistance coil is mechanically connected to the screw terminal for positive connection. Stainless steel rectangular tubing is used to house the heater assembly. All remaining voids are filled with high purity magnesium oxide to increase thermal conductivity and dielectric strength. Nickel-plated steel fins (stainless steel optional) are mounted to the rectangular tubing. The fins have been specially designed to provide maximum surface contact for good heat dissipation into the finned cross sections, thus resulting in rapid heat transfer to the air. OMEGA finned strip heaters are manufactured in a full line of standard sizes, electrical ratings and terminations, or can be made to your specifications.

Specification and Tolerances
If tighter tolerances are required consult Omega.
Performance Ratings
Maximum Sheath Temperature: 650°C (1200°F)
Electrical Specifications
Maximum Voltage: 480 Vac (when applicable)
Maximum Amperage: 25 A
Resistance Tolerance: 10%, -5%
Wattage Tolerance: 5%, -10%
Material Specifications and Physical Sizes
Sheath: 304 stainless steel
Fins: Nickel plated steel (stainless steel optional)
Screw Terminals: Stainless steel 10-32 UNF threads
Width Including Fins: 51 mm (2")
Height Including Fins: 35 mm (13/8")
Length Tolerance: Up to 0.61 m (24") ±1/16", over 0.61 m (24") ±1/8"
Mounting Slot Size: Standard 8 x 13 mm (5/16 × 1/2")
Slot Size For Secondary Insulating Bushing: 13 x 16 mm (1/2 × 5/8") for 300V and above

Model No. Length Watts Watt Density
120V 240V mm inch Watt/cm2 Watt/in2
CSF00001 CSF00002 266.7 1012 500 3 21
CSF00003 CSF00004 266.7 1012 725 5 31
CSF00005 304.8 12 500 3 17
CSF00007 304.8 12 650 3 23
CSF00008 CSF00009 304.8 12 900 5 31
CSF00010 CSF00011 355.6 14 750 3 21
CSF00012 CSF00013 355.6 14 1100 5 31
CSF00014 CSF00015 387.4 1514 1250 5 31
CSF00016 CSF00017 454.0 1778 1550 5 31
CSF00018 CSF00019 495.3 1912 1700 5 31
CSF00024 CSF00025 533.4 21 1900 5 31
CSF00026 603.3 2334 2200 5 31
CSF00027 647.7 2512 2400 5 32
CSF00028 679.5 2634 2500 5 30
CSF00031 774.7 3012 2800 5 30
CSF00033 850.9 3312 3150 5 30
CSF00034 911.2 3578 3450 5 31
CSF00036 1079.5 4212 4150 5 31
Ordering Example: CSF00005, 500 watt, 120 Vac, finned strip heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration