Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Finned Stainless Steel Strip Heater Diagonal Terminals

Ceramic Insulated Finned Strip Heaters - Two Terminals One End - T4 Type

$170.60

Item# CSF00053

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $170.60
10-24 $162.07
25-49 $158.66
50-99 $151.83
100-199 $148.42
200+ $145.01

In stock

Lead Time (If not in stock): 4 weeks
Ceramic Insulated Finned Strip Heaters - Two Terminals One End - T4 Type CSF00053 CSF00053
  • Rugged, Durable Construction
  • Stainless Steel Sheath
  • Nickel-Plated Steel Fins (Stainless Steel Optional)
  • Various Terminations

CSF00053 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Strip Dimension
Form Factor
Sheath Material
Max. Temperature
Number of Mounting Holes
Termination


OMEGA™ finned strip heaters are extremely efficient and dependable as a heat source for hundreds of industrial and commercial applications. They are used for both forced (mounted in a duct) and natural convection air heating (mounted at the bottom of cabinet type ovens). The finned strip heater’s basic design consists of a helically wound resistance coil placed in a specially designed ceramic insulator. The resistance coil is mechanically connected to the screw terminal for positive connection. Stainless steel rectangular tubing is used to house the heater assembly. All remaining voids are filled with high purity magnesium oxide to increase thermal conductivity and dielectric strength. Nickel-plated steel fins (stainless steel optional) are mounted to the rectangular tubing. The fins have been specially designed to provide maximum surface contact for good heat dissipation into the finned cross sections, thus resulting in rapid heat transfer to the air. OMEGA finned strip heaters are manufactured in a full line of standard sizes, electrical ratings and terminations, or can be made to your specifications.

Specification and Tolerances
If tighter tolerances are required consult Omega.
Performance Ratings
Maximum Sheath Temperature: 650°C (1200°F)
Electrical Specifications
Maximum Voltage: 480 Vac (when applicable)
Maximum Amperage: 25 A
Resistance Tolerance: 10%, -5%
Wattage Tolerance: 5%, -10%
Material Specifications and Physical Sizes
Sheath: 304 stainless steel
Fins: Nickel plated steel (stainless steel optional)
Screw Terminals: Stainless steel 10-32 UNF threads
Width Including Fins: 51 mm (2")
Height Including Fins: 35 mm (13/8")
Length Tolerance: Up to 0.61 m (24") ±1/16", over 0.61 m (24") ±1/8"
Mounting Slot Size: Standard 8 x 13 mm (5/16 × 1/2")
Slot Size For Secondary Insulating Bushing: 13 x 16 mm (1/2 × 5/8") for 300V and above

Model No. Length Watts Watt Density
120V 240V mm inch Watt/cm2 Watt/in2
CSF00252 215.9 812 250 3 18
CSF00039 266.7 1012 350 3 17
CSF00129 CSF00130 266.7 1012 500 4 24
CSF00042 266.7 1012 600 4 29
CSF00044 CSF00045 266.7 1012 725 5 35
CSF00209 266.7 1012 850 6 40
CSF00047 304.8 12 500 3 19
CSF00053 CSF00054 304.8 12 900 5 34
CSF00056 CSF00057 355.6 14 750 3 23
CSF00060 CSF00061 355.6 14 1100 5 33
CSF00065 387.4 1514 1000 4 27
CSF00143 CSF00067 387.4 1514 1250 5 33
CSF00071 454.0 1778 1000 3 21
CSF00073 454.0 1778 1300 4 28
CSF00148 CSF00075 454.0 1778 1550 5 33
CSF00077 495.3 1912 1250 4 24
CSF00080 495.3 1912 1700 5 32
CSF00158 CSF00085 533.4 21 1900 5 33
CSF00088 603.3 2334 1450 3 22
CSF00090 603.3 2334 2200 5 33
CSF00100 679.5 2634 2500 5 32
CSF00102 774.7 3012 1800 3 20
CSF00104 774.7 3012 2800 5 31
CSF00180 850.9 3312 3150 5 31
CSF00350 911.2 3578 2000 3 18
CSF00110 911.2 3578 3450 5 31
CSF00117 1079.5 4212 4150 5 31
Ordering Example: CSF00252, 250 watt, 120 Vac, finned strip heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration