Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stainless Steel Strip Heater One End Inline Terminals

Channel Strip Heaters, Ceramic Insulated, 25.4 x 16 mm (1 x 5/16")

$150.96

Item# CSH00024

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $150.96
10-24 $143.41
25-49 $140.39
50-99 $134.35
100-199 $131.34
200+ $128.32

In stock

Lead Time (If not in stock): 4 weeks
Channel Strip Heaters, Ceramic Insulated, 25.4 x 16 mm (1 x 5/16") CSH00024 CSH00024
  • A Reliable Heat Source with Seamless Stainless Steel Sheath
  • Flat Surface Mounting Installations
  • Used in Hundreds of Industrial and Commercial Heating Applications
  • Ovens

CSH00024 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Strip Dimension
Form Factor
Sheath Material
Max. Temperature
Number of Mounting Holes
Termination


Channel Strip Heaters have proven to be extremely efficient and dependable as a heat source for surface heating in hundreds of industrial and commercial applications. The rectangular tube gives full surface contact when used in a milled slot to provide maximum heat transfer area.
For surface mounting installations, channel strip heaters must be securely clamped along their entire length to a smooth metal surface. When supported by mounting tabs, the terminal end should be secured firmly. Opposite end should be loose to allow for thermal expansion.

Specification
PERFORMANCE RATINGS
Maximum Sheath Temperature: 650°C (1200°F)
Nominal Watt Density: 20 Watts/in² (3.1 Watts/cm²)
Maximum Watt Density: 45 Watts/in² (dependent on design parameters)
ELECTRICAL SPECIFICATIONS
Maximum Voltage: 480 Vac (dependent on design parameters)
Maximum Recommended Voltage with Leads: 480V
Maximum Amperage:
Lead Wire Termination: 10 amp
Screw Terminations: 10-32UNF—25 amp
Resistance Tolerance: 10%, -5%
Wattage Tolerance: 5%, -10%
PHYSICAL SIZE CONSTRUCTION LIMITATIONS
Width:
16 mm (5/8") Wide Heaters: +0.000, -0.005"
25 mm and 38 mm (1 and 11/2") Wide Heaters: +0.000, -0.010"
Thickness:
6 mm (1/4") Thick Heaters: +0.000, –0.005"
8 and 10 mm (5/16 and 3/8") Thick Heaters: +0.000, –0.008" [10 mm (3/8") thick heaters have radius corners]
Length:
Up to 24": ±1/16"
Over 24": ±1/8 "
Mounting Slot Size: Standard 8 x 13 mm (5/16 × 1/2")
Special Bushings: 13 x 16 mm (1/2 × 5/8")

Model No. Length Wattage Watt Density
120V 240V in mm Watt/in2 Watt/cm2
CSH00021 8 203.2 250 13 2
CSH00022 241.3 300 13 2
CSH00023 11 279.4 350 13 2
CSH00024 CSH00025 12 304.8 400 13 2
CSH00026 CSH00027 14 355.6 450 13 2
CSH00028 CSH00029 1514 387.4 500 13 2
CSH00030 CSH00031 1778 454.0 600 13 2
CSH00032 CSH00033 19½ 495.3 600 12 2
CSH00034 CSH00035 21 533.4 750 14 2
CSH00036 CSH00037 22½ 571.5 750 13 2
CSH00038 CSH00039 2334 603.3 800 13 2
CSH00040 CSH00041 25½ 647.7 900 14 2
CSH00042 CSH00043 27½ 698.5 900 13 2
CSH00044 CSH00045 2834 730.3 1000 13 2
CSH00046 CSH00047 30½ 774.7 1000 13 2
CSH00048 CSH00049 33½ 850.9 1000 12 2
CSH00050 CSH00051 3578 911.2 1000 11 2
CSH00052 CSH00053 38½ 977.9 1250 13 2
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration