Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Finned Stainless Steel Strip Heater Diagonal Terminals 800°F

Ceramic Insulated Finned Strip Heaters

$125.51

Item# FSH-105-240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $125.51
5-9 $119.23
10-24 $116.72
25-49 $111.70
50-99 $109.19
100+ $106.68

In stock

Lead Time (If not in stock): 7 weeks
Ceramic Insulated Finned Strip Heaters FSH-105-240V FSH-105-240V
  • Excellent for Use in Air Heating, Air Ovens, and Load Banks
  • Seamless Stainless Steel Sheath
  • Post Terminals
  • Ceramic Element Support

FSH-105-240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Strip Dimension
Form Factor
Power Density
Sheath Material
Max. Temperature
Number of Mounting Holes
Termination


CONTRUCTION
1.Seamless stainless steel sheath
2. Post terminals
3. Ceramic element support
4. Element wire situated close to outside surface for maximum heat transfer and minimum internal temperature while preserving good dielectric qualities
5. Magnesium oxide packing
6. Aluminum fins offering maximum radiating surface and providing for rapid heat transfer to the surrounding medium. Stainless steel fins are available for corrosive environments. Aluminum fins are standard.

TOLERANCES Length: Up to 610 mm (24"),
±1.6 mm (1/16"); 610 mm (24") and over,
±3.2 mm (1/8")
Wattage: -10 to 5% at rated voltage



Formula for Determination of Watt Density
Watts/sq. in. = Total unit wattage
F (finned length) x3


Type of Air Ft./min. °C (°F) Max. Watts/Sq. In.
Still Up to 149 (300) 20
Still 149 to 315 (300 to 600) 16
Still 315 to 427 (600 to 800) 10
Moving 600 Up to 93 (200) 40
Moving 600 to 204 (200 to 400) 30
Moving 600 204 to 315 (400 to 600) 20
Moving 1200 Up to 93 (200) 50
Moving 1200 to 204 (200 to 400) 35
Moving 1200 204 to 315 (400 to 600) 25

Model No.WattsDimensions: cm (in)
ABF
FSH-080-120V 400 20 (8) 18 (7) 8 (3)
FSH-080-240V 400 20 (8) 18 (7) 8 (3)
FSH-105-120V 300 27 (10.5) 24 (10) 15 (6)
FSH-105-240V 300 27 (10.5) 24 (10) 15 (6)
FSH-120-120V 500 30 (12) 28 (11) 20 (8)
FSH-120-240V 500 30 (12) 28 (11) 20 (8)
FSH-121-120V 750 30 (12) 28 (11) 20 (8)
FSH-121-240V 750 30 (12) 28 (11) 20 (8)
FSH-150-120V 500 39 (15) 36 (14) 27 (11)
FSH-150-240V 500 39 (15) 36 (14) 27 (11)
FSH-180-120V 750 46 (18) 43 (17) 34 (13)
FSH-180-240V 750 46 (18) 43 (17) 34 (13)
FSH-181-120V 1250 46 (18) 43 (17) 34 (13)
FSH-181-240V 1250 46 (18) 43 (17) 34 (13)
FSH-237-120V 1000 60 (24) 58 (23) 48 (19)
FSH-237-240V 1000 60 (24) 58 (23) 48 (19)
FSH-357-240V 2500 91 (36) 58 (23) 48 (19)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration