Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stainless Steel Strip Heater Diagonal Terminals up to 2.5 kW

Ceramic Insulated Strip Heaters

$76.33

Item# HCS-055-240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $76.33
10-24 $72.51
25-49 $70.99
50-99 $67.93
100-199 $66.41
200+ $64.88

In stock

Lead Time (If not in stock): 7 weeks
Ceramic Insulated Strip Heaters HCS-055-240V HCS-055-240V
  • Dies
  • Plastic Forming and Sealing
  • Molds
  • Tank and Kettle Heating

HCS-055-240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Strip Dimension
Form Factor
Max. Temperature


(For specific applications, correctly rated elements should be used to prevent overheating and to ensure long life)

FEATURES
The HCS Series stainless steel strip heaters provide clean, dependable heat with sheath temperatures up to 649°C (1200°F) and watt densities up to 40 W per square inch. Because of the seamless stainless steel sheath, these ceramic-insulated strip heaters are dimensionally stable in milled slots.

Tolerances
Width: 1.500" ±.010"
Length: Up to 24": ±1/16", 24" and Over: ±1/8"
Thickness: 0.375" ±0.005"
Wattage Tolerances: -10 to 5% at rated voltage

CONTRUCTION
1.Seamless stainless steel sheath
2. Post terminals
3. Ceramic element support
4. Element wire situated close to outside surface for maximum heat transfer and minimum internal temperature while preserving good dielectric qualities
5. Magnesium oxide packing

Formula for Determination of Watt Density
Watts/sq. in. = Total unit wattage
C (heated length) x3


Standard Termination
Offset at one end

Model No.WattsDimensions: cm (in)
ABC
HCS-055-120V 150 13 (5) 10 (4) 3 (1)
HCS-055-240V 150 13 (5) 10 (4) 3 (1)
HCS-080-120V 250 20 (8) 18 (7) 5 (2)
HCS-080-240V 250 20 (8) 18 (7) 5 (2)
HCS-081-120V 330 20 (8) 18 (7) 5 (2)
HCS-081-240V 330 20 (8) 18 (7) 5 (2)
HCS-105-120V 300 25 (10) 23 (9) 13 (5)
HCS-105-240V 300 25 (10) 23 (9) 13 (5)
HCS-120-120V 500 30 (12) 28 (11) 18 (7)
HCS-120-240V 500 30 (12) 28 (11) 18 (7)
HCS-121-120V 750 30 (12) 28 (11) 18 (7)
HCS-121-240V 750 30 (12) 28 (11) 18 (7)
HCS-152-120V 500 38 (15) 36 (14) 25 (10)
HCS-152-240V 500 38 (15) 36 (14) 25 (10)
HCS-180-120V 750 46 (18) 43 (17) 30 (12)
HCS-180-240V 750 38 (18) 36 (14) 25 (10)
HCS-181-120V 1250 46 (18) 43 (17) 30 (12)
HCS-181-240V 1250 38 (18) 36 (14) 25 (10)
HCS-237-240V 1000 58 (23) 56 (22) 46 (18)
HCS-300-240V 2000 76 (30) 74 (29) 61 (24)
HCS-357-240V 2500 35 (89) 86 (34) 76 (30)
loading all models
loading all reviews
Rated 5 out of 5 by from Table-Frame heaters I bought a pair of 150W/120V heaters a month ago to use in a pair of 'Table-Frame' boxes I built to keep seedlings in my greenhouse from getting too cold at night this time of year. 1 heater in each box with a small fan in the left one to circulate warm air. A dual temperature switch via PLC control runs these alternately and with a variable duty cycle (I don't want to cook the seedlings, just keep them between 45-50 degF overnight).
Date published: 2016-04-18
  • y_2024, m_5, d_7, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HCS-055-240V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

What would I need to be able to control the heat with this heat strip? Would an appropriate amperage rheostat do the job?

Asked by: Lenn
Yes a Rheostat will work to vary the Voltage and the Heaters output power allowing the adjustment of temperature.
Answered by: ApplicationsEngineerANB
Date published: 2021-09-08
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HCS-055-240V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration