Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Strip Heater 1500°F Max up to 0.4 kW Power

High Temperature Strip Heaters

$135.16

Item# NSA-711/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $135.16
10-24 $128.40
25-49 $125.70
50-99 $120.29
100-199 $117.59
200+ $114.89

In stock

Lead Time (If not in stock): 6 weeks
High Temperature Strip Heaters NSA-711/120V NSA-711/120V
  • Rugged, Reliable, Premium Quality
  • 125 to 400 Watts
  • Seamless Construction
  • ½" (1.27cm) Slim Design for Space Restricted Applications

NSA-711/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Strip Dimension
Form Factor
Sheath Material
Max. Temperature
Termination


The NSA series high temperature strip heater features a slim ½" (1.27 cm) width design, ideal for heat applications where space is restricted. The maximum temperature rating is 1500°F with Incoloy sheath material. Applications include heating of large tanks, vats and heating ducts while clamped to the surface.

FEATURES
3 /16 " (0.5 cm) thick x ½" (1.27 cm) wide mini-size construction similar to NS type. The heater design, materials and construction give long life for given power densities. The Incoloy sheath encloses nickel-chromium resistance wire embedded in a densely compacted refractory material selected for dielectric insulation value and good heat conduction to the sheath. The small cross-section is often an advantage where space is a factor.

SPECIFICATIONS
Sheath Material: Incoloy
Max. Sheath Temp.: 1500°F
Power: 120 Vac or 240 Vac

CAUTION AND WARNING
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



Model No. Dimension-Inches (cm)
Heated Length Watts W/In2† Volts Wt.
Ib.(kg)
A B C
NSA-7117 1/16 (18)3 1/16 (8)5 5/16 (13)12532120.20 (.09)
NSA-101310 11/16 (27)6 11/16 (17)8 5/16 (21)30020120.28 (.12)
NSA-112311 1/8 (28)7 1/8 (18)9 3/8 (24)35022240.38 (.17)
NSA-142213 3/4 (35)9 3/4 (24)12 (30)20011240.47(.21)
NSA-141214 3/16 (36)10 3/16 (26)12 9/16 (32)2007120.49 (.45)
NSA-162416 1/4 (41)12 1/4 (31)14 1/2 (37)40019240.56 (.25)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration